SNVU800 March   2022 LP87565-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Register Bits Loaded From OTP Memory

Introduction

This technical reference manual can be used as a reference for the LP87565V-Q1 default register bits after OTP memory download. This technical reference manual does not provide information about the electrical characteristics, external components, package, or the functionality of the device. For this information and the full register map, refer to the LP8756x-Q1 Four-Phase 16-A Buck Converter With Integrated Switches data sheet.

Table 1-1 lists the main OTP settings for power rails. Table 2-1 lists the register bits loaded from OTP memory.

Table 1-1 Main OTP Settings for Power Rails
Description Bit Name LP87565VRNFRQ1 Value
Device identification OTP configuration OTP_ID 7Fh
BUCK0, BUCK1 (2-phase operation) Output voltage BUCK0_VSET 800 mV
Enable, EN pin, or I2C register EN_BUCK0, EN_PIN_CTRL0, BUCK0_EN_PIN_SELECT EN1
Force PWM BUCK0_FPWM Yes
Force multiphase BUCK0_FPWM_MP Yes
Peak current limit per phase ILIM0, ILIM1 5 A
Maximum load current N/A 8 A
Slew rate SLEW_RATE0, SLEW_RATE1 3.8 mV/µs
BUCK2, BUCK3 (2-phase operation) Output voltage BUCK2_VSET 850 mV
Enable, EN pin, or I2C register EN_BUCK2, EN_PIN_CTRL2, BUCK2_EN_PIN_SELECT EN1
Force PWM BUCK2_FPWM Yes
Force multiphase BUCK2_FPWM_MP No
Peak current limit per phase ILIM2, ILIM3 4 A
Maximum load current N/A 6 A
Slew rate SLEW_RATE2, SLEW_RATE3 3.8 mV/µs
Switching frequency N/A 2 MHz
I2C address N/A 60h
Note:

The maximum total output capacitance (local + POL) per phase (BUCK0, BUCK1, BUCK2, and BUCK3) depends on the slew rate setting. Check the data sheet for the allowed capacitance value.