SNVU857 November   2023 LMR66430-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Test Points
      2. 2.1.2 Jumpers
    2. 2.2 Operation
      1. 2.2.1 Quick Start
  8. 3Implementation Results
    1. 3.1 Test Results
      1. 3.1.1 LMR66430-2EVM Test Results
        1. 3.1.1.1 Noise and Thermal Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1.     Trademarks

Test Points

See Figure 3-2 for typical test setup. The functions of the test point connections are:

  • VIN_EMI — Input supply to EVM.
  • GND_EMI — Ground connection for the input supply.
  • VIN — Input supply to the IC. Can be connected to a digital multimeter to measure the input voltage after EMI filter.
  • VOUT — Output voltage test point of EVM. Can be connected to a desired load.
  • GND — Ground test point.
  • PG — This test point is connected to the PGOOD pin from the IC.
  • SYNC — This test point can also be connected to an external clock to synchronize the IC.
  • GND— This test point represents the analog ground test point and is connected to the ground plane.
GUID-20231026-SS0I-JZV8-JZ6S-XLDJDMJGCGXR-low.svg Figure 2-1 EVM Board Connections