SPNU151W January 1998 – March 2023 66AK2E05 , 66AK2H06 , 66AK2H12 , 66AK2H14 , AM1705 , AM1707 , AM1802 , AM1806 , AM1808 , AM1810 , AM5K2E04 , C346BA02 , C348A01 , CS241C01-Q1 , CS241C05-Q1 , CS246C01-Q1 , CS348C02-Q1 , OMAP-L132 , OMAP-L137 , OMAP-L138 , S470AV336LYSQRB , TMS470R1A288 , TMS470R1A384 , TMS470R1A64 , TMS470R1B1M , TMS470R1B512 , TMS470R1B768
To balance the tradeoff between code size and speed, use the --opt_for_speed option. The level of optimization (0-5) controls the type and degree of code size or code speed optimization:
Optimizes code size with a high risk of worsening or impacting performance.
Optimizes code size with a medium risk of worsening or impacting performance.
Optimizes code size with a low risk of worsening or impacting performance.
Optimizes code performance/speed with a low risk of worsening or impacting code size.
Optimizes code performance/speed with a medium risk of worsening or impacting code size.
Optimizes code performance/speed with a high risk of worsening or impacting code size.
If you specify the --opt_for_speed option without a parameter, the default setting is --opt_for_speed=4. If you do not specify the --opt_for_speed option, the default setting is 1
The best performance for caching devices has been observed with --opt_for_speed set to level 1 or 2.