SPRAC90G August   2021  – October 2022 66AK2G12 , AM2431 , AM2432 , AM2434 , AM2631 , AM2632 , AM2634 , AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359 , AM4372 , AM4376 , AM4377 , AM4378 , AM4379 , AM5706 , AM5708 , AM5716 , AM5718 , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM623 , AM625 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , AM6526 , AM6528 , AM6546 , AM6548

 

  1.   PRU-ICSS Feature Comparison
  2.   Trademarks
  3. 1Introduction
    1. 1.1 PRU-ICSS: The Programmable Real-time Unit and Industrial Communication Subsystem
    2. 1.2 PRU_ICSSG: The Programmable Real-time Unit and Industrial Communication Subsystem - Gigabit
    3. 1.3 PRUSS: The Programmable Real-time Unit Subsystem
    4. 1.4 PRU Subsystem Feature Comparison
  4. 2PRU-ICSS Feature Comparison
  5. 3PRU_ICSSG Feature Comparison
  6. 4PRUSS Features
  7. 5References
  8. 6Revision History

PRU-ICSS: The Programmable Real-time Unit and Industrial Communication Subsystem

The Programmable Real-time Unit and Industrial Communication Subsystem (PRU-ICSS) consists of dual 32-bit RISC cores (the PRUs), shared data, instruction memories, internal peripheral modules, and an interrupt controller (INTC). The programmable nature of the PRU, along with its access to pins (IOs), events and all System-on-Chip (SoC) resources, provides flexibility in implementing fast real-time responses, specialized data handling operations, custom peripheral interfaces, and in off-loading tasks from the other processor cores of the SoC.

Devices offering the PRU-ICSS capability include AM263x, AM335x, AM437x, AM57x and K2G.