SPRACF4C June   2018  – January 2023 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR6843 , AWR6843AOP , IWR1843 , IWR6443 , IWR6843 , IWR6843AOP

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Purpose of Calibrations
    2. 1.2 Purpose of Monitoring Mechanisms
  3. 2Hardware Infrastructure to Support Calibration and Monitoring
  4. 3List of Calibrations
    1. 3.1  APLL Calibration
    2. 3.2  Synthesizer VCO Calibration
    3. 3.3  LO Distribution Calibration
    4. 3.4  ADC DC Offset Calibration
    5. 3.5  HPF Cutoff Calibration
    6. 3.6  LPF Cutoff Calibration
    7. 3.7  Peak Detector Calibration
    8. 3.8  TX Power Calibration
    9. 3.9  RX Gain Calibration
    10. 3.10 IQ Mismatch Calibration
    11. 3.11 TX Phase Shifter Calibration
  5. 4Impact of Calibration on Gain and Phase
  6. 5Impact of Interference on the Calibrations and Emissions Caused Due to Calibrations
  7. 6Scheduling of Runtime Calibration and Monitoring
    1. 6.1 Selection of CALIB_MON_TIME_UNIT
    2. 6.2 Selection of CALIBRATION_PERIODICITY
    3. 6.3 Application-Controlled One Time Calibration
  8. 7Software Controllability of Calibration
    1. 7.1  Calibration and Monitoring Frequency Limits
    2. 7.2  Calibration and Monitoring TX Frequency and Power Limit
    3. 7.3  Calibration Status Reports
      1. 7.3.1 RF Initialization Calibration Completion
      2. 7.3.2 Runtime Calibration Status Report
      3. 7.3.3 Calibration/Monitoring Timing Failure Status Report
    4. 7.4  Programming CAL_MON_TIME_UNIT
    5. 7.5  Calibration Periodicity
    6. 7.6  RF Initialization Calibration
    7. 7.7  Runtime Calibration
    8. 7.8  Overriding the TX Power Calibration LUT
    9. 7.9  Overriding the RX Gain Calibration LUT
    10. 7.10 Retrieving and Restoring Calibration Data
  9. 8References
  10.   A Calibration and Monitoring Durations
    1.     A.1 Duration of Boot Time Calibrations
  11.   Revision History

Overriding the TX Power Calibration LUT

The LUT used for TX power calibration can be read back using the rlTxGainTempLutGet function. This returns the lookup table that is applied for TX power calibration for a given profile. The function should only be called after the profile has been configured in the device.

The LUT structure is described in the AWR1xx Radar Interface Control document. The LUT for a given profile consists of a set of 19 TX gain codes for each TX, with each code corresponding to a particular 10 degree temperature bin. Each TX gain code is a 6-bit number with higher values corresponding to higher gain.

If the CLPC mode is enabled, then the entries in the LUT may be updated automatically by the device as a consequence of run time calibration.

The rlTxGainTempLutSet function can be used to replace the LUT used by the device for TX power calibration with a different set of gain codes. This function should be called once for each profile for which the LUT needs to be replaced. This function should only be called after the profile has been configured in the device.