SPRACH6E January   2019  – May 2024 66AK2G12 , AM2431 , AM2432 , AM2434 , AM3356 , AM3357 , AM3358 , AM3359 , AM4376 , AM4377 , AM4378 , AM4379 , AM5706 , AM5708 , AM5716 , AM5718 , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM5749 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442 , AMIC110 , AMIC120

 

  1.   1
  2.   Industrial Communication Protocols Supported on Sitara™ Processors and MCUs
  3.   Trademarks
  4. 1Introduction
  5. 2Communication Protocols
    1. 2.1 PROFINET
    2. 2.2 EtherCAT
    3. 2.3 EtherNet/IP
    4. 2.4 IO-Link
    5. 2.5 Simple Open Real-Time Ethernet (SORTE)
    6. 2.6 Parallel Redundancy Protocol (PRP)
    7. 2.7 High-Availability Seamless Redundancy (HSR)
    8. 2.8 OPC UA
    9. 2.9 Modbus TCP/IP
  6. 3Position Encoders
    1. 3.1 EnDat 2.2
    2. 3.2 HIPERFACE DSL
    3. 3.3 Tamagawa
    4. 3.4 BiSS- C
  7. 4Sitara Support for 3rd Party Protocol Stacks
  8.   Revision History

EtherNet/IP

Sitara AM64x and AM243x families currently support EtherNet/IP® adapter. The supported feature set is summarized in Table 2-3.

Table 2-3 Supported Feature Set
Feature Description Implementation
EtherNet/IP Device Class Adapter Yes
Scanner No

Device Profile

Generic Device

Yes

Device Configuration EDS File Yes
Connection Types Exclusive Owner Yes
Input Only Yes
Listen Only Yes
Connection Trigger Types Cyclic Yes (1 ms)
Application Triggered no
Change of State Yes
Maximum Connections Class 1 8
Class 3 32
Explicit Messaging Connected Yes
Unconnected Yes
Standard Objects Identity Object (0x01) Yes
Message Router Object (0x02) Yes
Assembly Object (0x04) Yes
Connection Manager Object (0x06) Yes
Device Level Ring Object (0x47) Yes
QoS Object (0x48) Yes
TCP/IP Interface Object (0xF5) Yes
Ethernet Link Object (0xF6) Yes
Supported Elementary Data Types BOOL Yes
SINT Yes
INT Yes
DINT Yes
LINT Yes
USINT Yes
UINT Yes
UDINT Yes
ULINT Yes
REAL Yes
LREAL Yes
STRING Yes
BYTE Yes
WORD Yes
DWORD Yes
LWORD Yes
STRING2 Yes
SHORT_STRING Yes
EPATH Yes
Supported Constructed Data Types Formal Array Yes
IP Addressing Modes DHCP Yes
BOOTP Yes
Static Yes
VLAN tagging IEEE802.1Q, 3 bit PCP (8 levels) Yes
Switch queues 8
Statistics Media counters supported per interface (dual port switch) Yes
Interface counters supported per interface Yes
CIP Sync (PTP/IEEE1588) Supports Drives Profile : E2E clock Yes
PTP over UDP Yes
Transparent Clock supported Yes
Ordinary Clock supported Yes
Single and Two step clock supported Yes
Supported Network Features Device Level Ring (DLR) - Beacon based Yes
Address Conflict Detection (ACD) Yes
Quality of Service (QoS) Yes
CIP Reset Services Identity Object Reset Services of Typ 0, 1, and 2
Device Level Ring (DLR) Beacon based Yes
Self configuring Yes
Min. beacon interval 200 µs
Min. beacon timeout 400 µs
Baud Rate 100 Mbit/s Yes
10 Mbit/s Yes
Duplex Mode Half No
Full Yes
Auto-Negotiation Yes
Conformance ODVA CT18