SPRAD86A March 2023 – May 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM68A , AM69A
Once the Black Level Subtraction, Hardware 3A, PCID (for RGB-IR sensors), Auto White Balance, and Color Correction are tuned properly, the ISP can achieve about 70% to 80% of the best image quality in light box lighting conditions. Other plug-ins can be tuned additionally to further improve the image quality, including: