SPRAD86A
March 2023 – May 2024
AM62A3
,
AM62A3-Q1
,
AM62A7
,
AM62A7-Q1
,
AM68A
,
AM69A
1
Abstract
Trademarks
1
Introduction
2
Tuning Overview
3
Hardware Requirement
4
Software Requirement
4.1
Processor SDK Linux
4.2
TI's Reference Imaging Software
4.3
ISP Tuning Tool
5
Sensor Software Integration
5.1
Overview of Image Pipeline Software Architecture
5.2
Adding Sensor Driver to SDK
5.3
Updating TIOVX Modules
5.3.1
Source Code Change
5.3.2
Rebuild Modules
5.4
Update GStreamer Plug-in for VISS
5.4.1
Update VISS Plug-in Property
5.4.2
Add Exposure Setting for 2A Algorithm
5.4.2.1
Gain
5.4.2.2
Exposure Time
5.4.2.3
Other Parameters
5.4.3
Rebuild Plug-ins
5.4.4
Verify New Sensor in GStreamer Plug-in
6
Tuning Procedure
6.1
Verify Functional Operation of Camera Capturing
6.2
Enable Camera Streaming With Initial VPAC Configuration
6.2.1
Generate Configuration Files
6.2.2
Generate DCC Binary Files
6.2.3
Stream Video With the Initial Configuration
6.3
Adjust Camera Mounting
7
Perform Basic Tuning
7.1
Launch the Tuning Tool and Create a Project
7.2
Tuning Order
7.3
Black Level Subtraction
7.4
Hardware 3A (H3A)
7.5
PCID
7.6
Auto White Balance (AWB)
7.6.1
Capture Raw Images for Different Lighting Conditions
7.6.2
Tuning AWB
7.7
Color Correction
8
Perform Fine Tuning
8.1
Edge Enhancement (EE)
8.2
Noise Filter 4 (NSF4)
9
Live Tuning
9.1
Requirements
9.2
Supported Features
9.2.1
RAW Capture
9.2.2
YUV Capture
9.2.3
Live DCC Update
9.2.4
Exposure Control
9.2.5
White Balance Control
9.2.6
Sensor Register Read/Write
10
Summary
11
Revision History
9.1
Requirements
AM6xA EVM must be connected to network via Ethernet.
The PC and EVM must be connected to the same network. The PC must be able to ping the EVM.
A VPN connection can interfere with this. Please disconnect the PC from VPN before trying live tuning.
Find the EVM IP address using
ifconfig
on the EVM Linux console and enter it in the box as shown below.
Figure 9-1
EVM IP Address
Run a GStreamer pipeline so that (1) sensor streams a raw image to AM6xA and (2) AE, AWB, and tuning server in GStreamer are also running.