SPRADC8 june 2023 AM625-Q1
The AM62x is targeting safety certification with ASIL-B and SIL-2 random fault capability or ASIL-D and SIL-3 systematic capability. The safety manual, FMEDA, and safety analysis reports are available under NDA. The SDL (Software Diagnostic Library) is provided as part of the TI SDK for configuring and using the hardware diagnostic IP on the device.