SPRADG1 February 2024 AM625 , AM625-Q1 , AM625SIP
0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.85V VDD_CORE LPDDR4 | 0.75V VDD_CORE LPDDR4 | ||
---|---|---|---|---|---|
EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) | Power (mW) |
VDD_CORE | 0.75V/0.85V | 277.79 | 197.71 | 231.96 | 178.01 |
VDDR_CORE | 0.85V | N/A | N/A | 2.29 | 2.48 |
VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 74.33 | 76.07 | 58.45 | 58.31 |
SoC_DVDD1V8 | 1.8V and 3.3V | 16.78 | 17.36 | 49.31 | 49.33 |
SoC_DVDD3V3 | |||||
VDDA_CORE | 1.8V | 52.59 | 53.11 | 55.37 | 55.47 |
Total Power | 393.31 | 344.25 | 397.39 | 343.59 |