SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDDIO with respect to VSS | –0.3 | 4.6 | V |
VDDA with respect to VSSA | –0.3 | 4.6 | ||
VDD3VFL with respect to VSS | –0.3 | 4.6 | ||
VDDOSC with respect to VSS | –0.3 | 4.6 | ||
VDD with respect to VSS | –0.3 | 1.5 | ||
Input voltage | VIN (3.3 V) | –0.3 | 4.6 | V |
Output voltage | VO | –0.3 | 4.6 | V |
Input clamp current | Digital/analog input (per pin), IIK (VIN < VSS/VSSA or VIN > VDDIO/VDDA)(4) | –20 | 20 | mA |
Total for all inputs, IIKTOTAL (VIN < VSS/VSSA or VIN > VDDIO/VDDA) | –20 | 20 | ||
Output current | Digital output (per pin), IOUT | –20 | 20 | mA |
Ambient temperature | TA | –40 | 125 | °C |
Operating junction temperature | TJ | –40 | 150 | °C |
Storage temperature(3) | Tstg | –65 | 150 | °C |