SPRT769 December 2023 AM2431 , AM2432 , AM2434 , AM6421 , AM6422 , AM6441 , AM6442
TSN is collection of IEEE standards developed by the 802.1 Working Group (WG) that adds real-time, deterministic services to Ethernet networks. TSN offers similar levels of performance in terms of determinism and reduced latency as found in current industrial communication protocols but adds additional features, flexibility, and the advantage of being an IEEE standard. TSN was developed to support industrial, automotive, aviation and aerospace, and audio, video networks.
TSN enables the convergence of information technology (IT) and operation technology (OT) networks, with real-time and non-real-time traffic sharing a common network at Gbps speeds.
The individual TSN standards can be grouped into 4 categories of service:
Figure 8-1 lists the current published TSN standards grouped by function. Which individual standards get implemented in a network depend on the performance and feature set requirements of the network. Many current TSN networks support only 802.1AS-2020 (Time Synchronization) and 802.1Qav (Credit Based Traffic Shaping).
The TSN Task Group is working on additional standards as well as amendments to the existing standards. Access to the draft standards is available to IEEE 802.1 WG members on the IEEE 802.1 website.
Today’s industrial communication protocols are being modified to coexist with TSN. The idea is to use TSN at layers 1 and 2 of the OSI model and implement the industrial communication protocol at layers 3–7. This provides the best of both worlds, extending the life of existing industrial protocols and leveraging industry standards to reduce equipment costs and simplify hardware development. Examples include PROFINET over TSN, EtherNet/IP over TSN, OPC UA over TSN, and CC-Link IE TSN.
TSN is supported on all AM243x and AM64x device options (on both the CPSW and ICSSG). For the specific TSN standards supported, please see the AM243x SDK and AM64x SDK . Table 9-1 and Table 9-2 summarize AM243x and AM64x TSN support.
For additional information on TSN, see the Time Sensitive Networking for Industrial Automation white paper.