SPRUIV4C May 2020 – December 2023
Because the iterations of a software-pipelined loop overlap, it can be difficult to
understand the assembly code corresponding to the loop. If source code is compiled
with the --debug_software_pipeline
option, a Single Scheduled
Iteration comment block is added to the generated assembly source file. Examining
this code makes it easier to understand what the compiler has done and in turn makes
optimizing the loop easier.
;*----------------------------------------------------------------------------*
;* SINGLE SCHEDULED ITERATION
;*
;* ||$C$C51||:
;* 0 TICK ; [A_U]
;* 1 LDW .D2 *D1++(4),BM0 ; [A_D2] |12| ^
;* || LDW .D1 *D2++(4),BM1 ; [A_D1] |12| ^
;* 2 NOP 0x5 ; [A_B]
;* 7 MPYWW .M2 BM2,BM0,BL0 ; [B_M2] |12| ^
;* || MPYWW .N2 BM3,BM1,BL1 ; [B_N2] |12| ^
;* 8 NOP 0x3 ; [A_B]
;* 11 ADDW .L2 BL1,BL0,B0 ; [B_L2] |12| ^
;* 12 STW .D1X B0,*D0++(4) ; [A_D1] |12| ^
;* || BNL .B1 ||$C$C51|| ; [A_B] |10|
;* 13 ; BRANCHCC OCCURS {||$C$C51||} ; [] |10|
;*----------------------------------------------------------------------------*