SPRUJ66A February   2023  – December 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1EVM Revisions and Assembly Variants
  5. 2Inside the Box
  6. 3EMC, EMI, and ESD Compliance
  7. 4System Description
    1. 4.1 Key Features
      1. 4.1.1 Processor
      2. 4.1.2 Power Supply
      3. 4.1.3 Memory
      4. 4.1.4 JTAG Emulator
      5. 4.1.5 Supported Interfaces and Peripherals
      6. 4.1.6 Expansion Connectors Headers to Support Application Specific Add On Boards
    2. 4.2 Functional Block Diagram
    3. 4.3 AM62A Low Power SK EVM Interface Mapping
    4. 4.4 Power ON/OFF Procedures
      1. 4.4.1 Power-On Procedure
      2. 4.4.2 Power-Off Procedure
      3. 4.4.3 Power Test Points
    5. 4.5 Peripheral and Major Component Description
      1. 4.5.1  Clocking
        1. 4.5.1.1 Peripheral Ref Clock
      2. 4.5.2  Reset
      3. 4.5.3  CSI Interface
      4. 4.5.4  Audio Codec Interface
      5. 4.5.5  HDMI Display Interface
      6. 4.5.6  JTAG Interface
      7. 4.5.7  Test Automation Header
      8. 4.5.8  UART Interface
      9. 4.5.9  USB Interface
        1. 4.5.9.1 USB 2 0 Type A Interface
        2. 4.5.9.2 USB 2 0 Type C Interface
      10. 4.5.10 Memory Interfaces
        1. 4.5.10.1 LPDDR4 Interface
        2. 4.5.10.2 OSPI Interface
        3. 4.5.10.3 MMC Interfaces
          1. 4.5.10.3.1 MMC0 - eMMC Interface
          2. 4.5.10.3.2 MMC1 - Micro SD Interface
          3. 4.5.10.3.3 MMC2 - M.2 Key E Interface
        4. 4.5.10.4 Board ID EEPROM
      11. 4.5.11 Ethernet Interface
        1. 4.5.11.1 CPSW Ethernet PHY Default Configuration
      12. 4.5.12 GPIO Port Expander
      13. 4.5.13 GPIO Mapping
      14. 4.5.14 Power
        1. 4.5.14.1 Power Requirements
        2. 4.5.14.2 Power Input
        3. 4.5.14.3 Power Supply
        4. 4.5.14.4 AM62A SoC Power
        5. 4.5.14.5 Current Monitoring
      15. 4.5.15 AM62A Low Power SK EVM User Setup and Configuration
        1. 4.5.15.1 Boot Modes
        2. 4.5.15.2 User Test LEDs
      16. 4.5.16 Expansion Headers
        1. 4.5.16.1 User Expansion Connector
        2. 4.5.16.2 MCU Connector
      17. 4.5.17 I2C Address Mapping
  8. 5Revision History
MMC1 - Micro SD Interface

The SKEVM board provides a micro SD card interface connected to the MMC1 port of the AM62A SOC. The MicroSD card socket of Mfr. Part# MEM2051-00-195-00-A is used to support this interfacing. UHS1 operation is supported, including IO operations at both 1.8V and 3.3V. The Micro SD card interface is set to operate in SD mode by default. For high-speed cards, the ROM Code of the SOC attempts to find the fastest speed that the card and controller can support and then have a transition to 1.8V through a VSEL_SD_SOC signal.

The SD Card connector power is provided using a load switch of Mfr. Part # TPS22918DBVR, which is controlled by ANDing the output of RESETSTATz, PORz_OUT and a GPIO from IO Expander.

An ESD protection device of part number TPD6E001RSE is provided for data, clock, and command signals. TPD6E001RSE is a line termination device with integrated TVS diodes providing system-level IEC 61000-4-2 ESD protection, ± 8-kV contact discharge and ± 15kV air-gap discharge.

GUID-20221013-SS0I-LBVD-BDDF-PXFVFV8L0W5M-low.png Figure 4-23 Micro SD Interface block diagram