SWRA601K April 2019 – November 2023 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R5 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
For the CC13xx and CC26xx wireless MCUs, pre-qualified, tested, Component QDIDs are used. This means that there are QDIDs available for the complete SW stack, excluding only the RF-PHY part and selected adopted services and profiles. Available Qualified RF-PHY component QDIDs provided by TI can be referenced. BQC will assess if additional testing is required.
The process for Bluetooth Mesh qualification is the same as the one for the other Bluetooth specifications. Texas Instruments provides qualified profiles for Bluetooth Mesh [25]. To identify the QDL and associated QDID to use for your project, see the Table 2-1.
For some devices, TI provides End Product Listing QDIDs. These QDIDs allow you to adopt the RF-PHY test results as well as host and controller test results. Your BQC will assess the appropriate level of retest necessary. The product listing creation process using Component QDIDs is presented in Section 2.1.1.1. The product listing creation process using a End Product Listing QDID is presented in Section 2.1.1.2. End Product Listing QDIDs have unlimited validity period.