SWRA681 September 2020 CC3100 , CC3100MOD , CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The safety requirements are very elaborate. Some of the main category requirements are shown in the Safety Requirements - Main Categories table of CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands [1]. There are many sub-requirements under each category. For a detailed requirements and compliance criteria, see the IEC 62638-1 [20] standard. The test procedure for configuring the Wi-Fi devices (CC3x20 and CC3x35) by using the Radio Testing Tool [9] and for compliance testing against IEC 62638-1 [20] standard is described in the following sub sections. The same test procedure applies to CC3100 and CC3200 devices, but need to use the CC3100-CC3200 Radio Testing Tool [12] to configure and test the devices.