SWRA714B July   2021  – June 2025 CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Acronyms
  5. Overview
  6. Reference Examples
  7. RF Protocols – Wi-SUN® PHYs
  8. Software Block Diagram
  9. Network Topology and Features
  10. Security
    1. 7.1 Certificate Management
    2. 7.2 Key Exchange Process
  11. Performance and Test Data
    1. 8.1 Latency Test
    2. 8.2 Join-time Test
    3. 8.3 OAD Test
  12. Out-of-box Experience
  13. 10Training
  14. 11Tools
    1. 11.1 Code Composer Studio IDE
    2. 11.2 SysConfig
    3. 11.3 Packet Sniffer
    4. 11.4 TI Wi-SUN FAN Spinel
    5. 11.5 TI wfantund – User-Space Network Interface Driver
  15. 12Known Limitations

Out-of-box Experience

This stack release is intended for initial development of a Wi-SUN® network. This release provides the following out-of-box experience:

  • Setup a border router by using PCs communicating with a NWP border router over a CC1352x7 or CC1354x10 series device (a reference implementation is provided)
  • Compile router notes (even in a NWP model) as a self contained solution that can join a network when powered on and respond to an IPv6 ping
  • Perform field testing by pinging individual devices without building a customer application
  • Build customer applications on a separate host and communicate with a router over a NWP interface using UART
  • Host a simple CoAP server over a router device through an embedded router node example based on CC13x2x7 and CC13x4x10 series devices
  • Reference Python scripts that provide examples for interacting with out-of-box CoAP server resources
  • wfantund host application integrating the border router and/or the router node as native IPv6 interface for Linux with separate IPv6 adress for border router and host
  • Develop single-chip custom applications over Wi-SUN® stack using the embedded router node example as reference

Start by going to the CC1352P7 Product Folder.