SWRS203C May 2017 – December 2021 AWR1642
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
tsu(D-SCLK) | Setup time, d[3:0] valid before falling sclk edge | 7.3 | ns | ||
th(SCLK-D) | Hold time, d[3:0] valid after falling sclk edge | 1.5 | ns | ||
tsu(D-SCLK) | Setup time, final d[3:0] bit valid before final falling sclk edge | 7.3 – P(3) | ns | ||
th(SCLK-D) | Hold time, final d[3:0] bit valid after final falling sclk edge | 1.5 + P(3) | ns |