SWRS206E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
The CC3220MODx and CC3220MODAx microcontroller includes one SPI module, which can be configured as a master or slave device. The SPI includes a serial clock with programmable frequency, polarity, and phase; a programmable timing control between chip select and external clock generation; and a programmable delay before the first SPI word is transmitted. Slave mode does not include a dead cycle between two successive words.
Figure 8-8 shows the timing diagram for the SPI master.
Table 8-4 lists the timing parameters for the SPI master.
ITEM | NAME | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
F(1) | Clock frequency | 20 | MHz | ||
T2 | Tclk(1) | Clock period | 50 | ns | |
D(1) | Duty cycle | 45% | 55% | ||
T6 | tIS(1) | RX data setup time | 1 | ns | |
T7 | tIH(1) | RX data hold time | 2 | ns | |
T8 | tOD(1) | TX data output delay | 8.5 | ns | |
T9 | tOH(1) | TX data hold time | 8 | ns |