SWRS210H January   2018  – November 2020 CC1312R

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Functional Block Diagram
  5. Revision History
  6. Device Comparison
  7. Terminal Configuration and Functions
    1. 7.1 Pin Diagram – RGZ Package (Top View)
    2. 7.2 Signal Descriptions – RGZ Package
    3. 7.3 Connections for Unused Pins and Modules
  8. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Power Supply and Modules
    5. 8.5  Power Consumption - Power Modes
    6. 8.6  Power Consumption - Radio Modes
    7. 8.7  Nonvolatile (Flash) Memory Characteristics
    8. 8.8  Thermal Resistance Characteristics
    9. 8.9  RF Frequency Bands
    10. 8.10 861 MHz to 1054 MHz - Receive (RX)
    11. 8.11 861 MHz to 1054 MHz - Transmit (TX) 
    12. 8.12 861 MHz to 1054 MHz - PLL Phase Noise Wideband Mode
    13. 8.13 861 MHz to 1054 MHz - PLL Phase Noise Narrowband Mode
    14. 8.14 359 MHz to 527 MHz - Receive (RX)
    15. 8.15 359 MHz to 527 MHz - Transmit (TX) 
    16. 8.16 359 MHz to 527 MHz - PLL Phase Noise
    17. 8.17 143 MHz to 176 MHz - Receive (RX)
    18. 8.18 143 MHz to 176 MHz  - Transmit (TX) 
    19. 8.19 143 MHz to 176 MHz - PLL Phase Noise
    20. 8.20 Timing and Switching Characteristics
      1. 8.20.1 Reset Timing
      2. 8.20.2 Wakeup Timing
      3. 8.20.3 Clock Specifications
        1. 8.20.3.1 48 MHz Clock Input (TCXO)
        2. 8.20.3.2 48 MHz Crystal Oscillator (XOSC_HF)
        3. 8.20.3.3 48 MHz RC Oscillator (RCOSC_HF)
        4. 8.20.3.4 2 MHz RC Oscillator (RCOSC_MF)
        5. 8.20.3.5 32.768 kHz Crystal Oscillator (XOSC_LF)
        6. 8.20.3.6 32 kHz RC Oscillator (RCOSC_LF)
      4. 8.20.4 Synchronous Serial Interface (SSI) Characteristics
        1. 8.20.4.1 Synchronous Serial Interface (SSI) Characteristics
        2.       43
      5. 8.20.5 UART
        1. 8.20.5.1 UART Characteristics
    21. 8.21 Peripheral Characteristics
      1. 8.21.1 ADC
        1. 8.21.1.1 Analog-to-Digital Converter (ADC) Characteristics
      2. 8.21.2 DAC
        1. 8.21.2.1 Digital-to-Analog Converter (DAC) Characteristics
      3. 8.21.3 Temperature and Battery Monitor
        1. 8.21.3.1 Temperature Sensor
        2. 8.21.3.2 Battery Monitor
      4. 8.21.4 Comparators
        1. 8.21.4.1 Low-Power Clocked Comparator
        2. 8.21.4.2 Continuous Time Comparator
      5. 8.21.5 Current Source
        1. 8.21.5.1 Programmable Current Source
      6. 8.21.6 GPIO
        1. 8.21.6.1 GPIO DC Characteristics
    22. 8.22 Typical Characteristics
      1. 8.22.1 MCU Current
      2. 8.22.2 RX Current
      3. 8.22.3 TX Current
      4. 8.22.4 RX Performance
      5. 8.22.5 TX Performance
      6. 8.22.6 ADC Performance
  9. Detailed Description
    1. 9.1  Overview
    2. 9.2  System CPU
    3. 9.3  Radio (RF Core)
      1. 9.3.1 Proprietary Radio Formats
    4. 9.4  Memory
    5. 9.5  Sensor Controller
    6. 9.6  Cryptography
    7. 9.7  Timers
    8. 9.8  Serial Peripherals and I/O
    9. 9.9  Battery and Temperature Monitor
    10. 9.10 µDMA
    11. 9.11 Debug
    12. 9.12 Power Management
    13. 9.13 Clock Systems
    14. 9.14 Network Processor
  10. 10Application, Implementation, and Layout
    1. 10.1 Reference Designs
    2. 10.2 Junction Temperature Calculation
  11. 11Device and Documentation Support
    1. 11.1 Tools and Software
      1. 11.1.1 SimpleLink™ Microcontroller Platform
    2. 11.2 Documentation Support
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Packaging Information

Radio (RF Core)

The RF Core is a highly flexible and future proof radio module which contains an Arm Cortex-M0 processor that interfaces the analog RF and base-band circuitry, handles data to and from the system CPU side, and assembles the information bits in a given packet structure. The RF core offers a high level, command-based API to the main CPU that configurations and data are passed through. The Arm Cortex-M0 processor is not programmable by customers and is interfaced through the TI-provided RF driver that is included with the SimpleLink Software Development Kit (SDK).

The RF core can autonomously handle the time-critical aspects of the radio protocols, thus offloading the main CPU, which reduces power and leaves more resources for the user application. Several signals are also available to control external circuitry such as RF switches or range extenders autonomously.

The various physical layer radio formats are partly built as a software defined radio where the radio behavior is either defined by radio ROM contents or by non-ROM radio formats delivered in form of firmware patches with the SimpleLink SDKs. This allows the radio platform to be updated for support of future versions of standards even with over-the-air (OTA) updates while still using the same silicon.

Note:

Not all combinations of features, frequencies, data rates, and modulation formats described in this chapter are supported. Over time, TI can enable new physical radio formats (PHYs) for the device and provides performance numbers for selected PHYs in the data sheet. Supported radio formats for a specific device, including optimized settings to use with the TI RF driver, are included in the SmartRF Studio tool with performance numbers of selected formats found in the Specifications section.