SWRU496B
November 2018 – December 2021
CC2564C
Trademarks
1
Introduction
2
Hardware Migration
3
Software Migration
4
Low-Energy Secure Connections
5
Low Energy Secure Connections API Changes
5.1
Changes are in GAPAPI.h File
5.2
Function Changes
5.3
Structure Changes
5.4
Enumeration Changes
6
HCI API Changes
6.1
Function Changes
6.2
Structure Changes
6.3
Macro Changes
6.4
Enumeration Changes
7
iSPP API Changes
7.1
Function Changes
7.2
Structure Changes
8
GATT API Changes
8.1
Structure Changes
8.2
Macro Changes
8.3
Enumeration Changes
9
GAP API Changes
9.1
Function Changes
9.2
Structure Changes
9.3
Enumeration Changes
10
L2CAP API changes
10.1
Function Changes
10.2
Structure Changes
10.3
Enumeration Changes
10.4
Macro Changes
11
Revision History
5.1
Changes are in GAPAPI.h File
Note:
Changes are marked in
RED
text.