SWRU613 july 2023 AWRL1432
Table 3-1 contains the list of LEDs on the XWRL1432BOOST.
LED reference designators | Description |
---|---|
D6 | 5 V Power indication |
D5 | Reset LED. |
D9 |
NERROR LED Note: There is switch settings are needed to enable this. |
D7 |
User LED: Customer programmable. Note: There is switch settings are needed to enable this. |
D3 | Power good indication |