SWRU616B September 2023 – April 2024 CC3300 , CC3301 , CC3350 , CC3351
Role | Feature | Description |
---|---|---|
Station (STA) | Wi-Fi 6 / 802.11ax | OFDMA Trigger Frames TWT |
Filtering | Multicast | |
Preferred Networks | Supported (WPA Supplicant) | |
Wake on WLAN |
Supported |
|
Wi-Fi Power Management Modes | Standard Features U-APSD Target Wake Time (TWT) TI Specific Features Auto Power-Save Mode Keep Alive Long Sleep Interval |
|
Access Point (AP) | Hidden SSID | Supported |
Maximum Connected Stations | Up to 16 station connections *Dependent on if QoS is enabled |
|
Aging | Supported | |
General (STA or AP) | 802.11b/g | Supported |
802.11a |
Supported (Platform Dependent) |
|
802.11n | Supported | |
A-MSDU and A-MPDU | Supported with exceptions | |
BA Sessions | TX: 4 / RX: 8 *Per link |
|
Keep Alive |
Supported |
|
QoS (WMM) | Supported | |
Wi-Fi Protected Setup (WPS) | Supported | |
Antenna Diversity |
Supported |
|
Channel Switch |
Supported |
|
Wi-Fi Power Management Modes |
Power
Modes |
|
Security | STA and AP Personal: WPA3; WPA2-PSK; WPS PBC + PIN; Open STA Mode Only Enterprise: WPA3 GCMP support + 192-bit keys, EAP Methods (TLS, TTLS, TTLS-MSCHAP, PEAPv0-MSCHAP, and PEAPv1-TLS) |
|
Multirole Multichannel | AP-STA | Supported |
STA-STA | Supported | |
All Roles |
Wi-Fi Bluetooth Coexistence | Supported |