TIDT174A april 2020 – june 2023
Parameter | Conditions | Min | TYP | MAX | Units |
---|---|---|---|---|---|
Output Voltage | 390 | V | |||
Output power | 230Vac input | 1500 | W | ||
115Vac input | 1000 | W | |||
100Vac input | 900 | W | |||
90Vac input | 800 | W | |||
Output Ripple(low frequency peak to peak) | 1000W @ 115Vac | 20 | V | ||
1500W @ 230Vac | 28 | V | |||
Over Current Protection | Cycle-by-cycle current limit (peak) | 20 | A | ||
Over Voltage Protection | Shut down and latch | 430 | V | ||
Hiccup between 370V and 420V | 420 | V | |||
Switching frequency | Single phase | 75 | KHz |