TIDT259
March 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Load Regulation
2.2
Efficiency Graphs
2.3
Efficiency Data
2.4
Input Power Limit
2.5
Thermal Images
3
Waveforms
3.1
Switching
3.2
Voltage Ripple
3.3
Bode Plots
3.4
Load Transients
3.5
Start-Up Sequence
3.3
Bode Plots
The following images show the bode plot waveforms.
Figure 3-5
Voltage Regulation, 3.8-A Load, Bandwidth = 7.0 kHz, Phase Margin = 89.0 degrees,
Gain Margin = 16.8 dB
Figure 3-6
Power Limit, Type 1, Bandwidth = 6.5 kHz, Phase Margin = 94.5 degrees,
Gain Margin = 22.8 dB
Figure 3-7
Power Limit, Type 2, Bandwidth = 6.6 kHz, Phase Margin = 96.4 degrees,
Gain Margin = 28.7 dB
Figure 3-8
Power Limit, Type 3, Bandwidth = 6.9 kHz, Phase Margin = 101.1 degrees,
Gain Margin = 26.2 dB