TIDT289 July 2022
For the waveform in Figure 3-11 for VOUT1 a resistor was used instead of electronic load (see Section 1.2).
![]() |
Ch1 VIN (5 V) 2 V / div Ch2 VOUT1 (1.1 V at 6 A ) 500 mV / div Ch3 VOUT2 (3.3 V at 1 A) 500 mV / div 2 ms / div 20-MHz bandwidth |