TIDT357
November 2023
1
Description
Features
Applications
1
Power Requirements
6
7
1.1
Power-On Sequence
1.2
Power-Off Sequence
1.3
Required Equipment
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Start-Up Sequence
3.2
Shutdown Sequence
3.3
Output Voltage Ripple
3.4
Load Transients
1.3
Required Equipment
Power supply (capable of 4.5 V to 36 V and 6 A)
Electronic loads
DMMs
Oscilloscope
USB2ANY
interface adapter