Figure 3-1 Test Setup for Resistive AC Load
To test the functionality of this reference design, use the following equipment:
- One Magna-Power 1000-V, 10-A power supply to
provide CV/CC adjustable input to the DUT
- A 6.6-kW KWE load bank is used as a configurable load to test the design at various set
points.
- An oscilloscope
- An external bench power supply is used to provide
a 12-V input to power the DUT