TIDUF22 January 2023
This system uses the TI C2000 TMDSCNCD280025C controlCARD as the controller, an independent GaN daughter card with the LMG3522030 provides the fast switching leg, and the diode bridge acts as slow switching leg. Circuit design is simplified since the system reference point is DC bus minus.
A UCC28710 high-voltage buck power supply is implemented to provide 15-V auxiliary voltage rails. This design also uses a single main heat sink, providing easy attachment of all power devices.
Using the features of TMS320F280025C and GaN, this design implements full hardware and software protections, including input undervoltage protection (UVP), overvoltage protection (OVP), overcurrent protections (OCP) (with both one-time-shot and cycle-by-cycle), and GaN and heat sink overtemperature protection (OTP). These protections provide for a robust PFC design.
A separated filter board is designed, so electromagnetic interference (EMI) and electromagnetic compatibility (EMC) performance can be evaluated with different filters.
An isolated UART communication is implemented to report the board working status summary to the host computer periodically – like a heartbeat – providing an easy-to-understand board status.