Use the following steps to start the
reference design:
- Connect a personal computer (PC)
to micro USB connector J8 for terminal output, the D34 LED lights up
- Start terminal software with
115200 8N1 configuration
- Connect either a 24-V minimum,
500-mA power supply to J14, or connect a PoDL PSE to J7 or J6
- When powered from aux connector
J4, the following LEDs light up: D15, D16, D9, D23, D17, D34, and D23
- When powered from PoDL the
following LEDs light up: D14, D16, D9, D23, D17, D34, and D23
- More LEDs can light up, depending
on the software that is running and on the Ethernet link state. For further
details and the software-controllable LEDs, refer to the schematic.