SLVSBQ2D January 2013 – May 2016 TPS61163
PRODUCTION DATA.
The TPS61163 is a dual-channel WLED driver that provides highly integrated solutions for single-cell Li-ion battery-powered smartphone backlights. The device has a built-in high-efficiency boost regulator with integrated 1.5-A, 40-V power MOSFET and supports a voltage as low as 2.7 V. With two high current-matching-capability current-sink regulators, the device can drive up to 10s2p WLED diodes. The boost output can automatically adjust to the WLED forward voltage and allows very low voltage-headroom control, thus effectively improving the efficiency of the LED strings.
The TPS61163 supports both a PWM dimming interface and a one-wire digital EasyScale™ dimming interface, either which can achieve 9-bit dimming control.
The TPS61163 integrates built-in soft start, overvoltage and overcurrent protection, and thermal shutdown protections.
PART NUMBER | PACKAGE | BODY SIZE (MAX) |
---|---|---|
TPS61163 | DSBGA (9) | 1.336 mm × 1.336 mm |
Changes from C Revision (January 2013) to D Revision
Changes from B Revision (March 2013) to C Revision
Changes from A Revision (February 2013) to B Revision
Changes from * Revision (January 2013) to A Revision