To subscribe to the TI Analog Connection eNewsletter, please click here. |
March 2013 |
|
|
|
One-channel 750MSPS BTS feedback and receiver IC
The ADS54T01 is a high-linearity, single-channel, 12-bit, 750 MSPS analog-to-digital converter (ADC) easing front end filter design for wide bandwidth receivers. The analog input buffer isolates the internal switching of the on-chip track-and-hold from disturbing the signal source as well as providing a high-impedance input.
Resources:
Datasheet,
functional diagram,
IBIS model,
evaluation module
- 12-bit 750MSPS ADC core provides 375MHz linearization bandwidth
- 60.9BFS SNR, 73dBc SFDR at 230MHz Fin (12-bit) provides high linearity in the feedback path for a higher performance transmitter after DPD linearization
- Applications: Multi-mode, multi-standard BTS RX or F, TDD (Time-Division Duplex) BTS
ADS54T01 / 02 / 04: 1KU pricing: ADS54T01IZAY $189.00, ADS54T01IZAYR $187.50
|
Back to top |
|
Twelve-volt, three-phase sensor less BLDC motor controller
DRV11873 is a three-phase, sensorless motor driver with integrated power MOSFETs with drive current capability up to 1.5-A continuous and 2-A peak. The DRV11873 is specifically designed for low noise and low external component count fan motor drive applications. The DRV11873 has built-in over-current protection with no external current sense resistor needed. The synchronous rectification mode of operation achieves increased efficiency for motor driver applications.
Resources:
Datasheet,
evaluation module
- Sensorless BEMF three-phase BLDC motor control scheme eases design
- When combined with a MSP430 for designs that require user interface and closed-loop speed control, advanced control can be added
- Applications: Appliance cooling fan, desktop cooling fan, server cooling fan
DRV11873: 1KU pricing: DRV11873PWPR $0.79
|
Back to top |
|
On-off keying coax modem transceivers
The SN65HVDHVD62 is an integrated AISG transceiver designed to be compliant with Antenna Interface Standards Group v2.0 specification. These transceivers modulate and demodulate signals between the logic (baseband) and a frequency suitable for long coaxial media. The HVD62 receiver integrates an active bandpass filter to enable demodulation of signals even in the presence of spurious frequency components. The filter has a 2.176 MHz center frequency.
Resources:
Datasheet,
functional diagram,
IBIS model,
on-off keying coax modem transceiver evaluation module
- Integrated On-Off Keying (OOK) modem reduces BOM compared to discrete solutions
- Small package (3mm x 3mm QFN-16) saves board space
- Applications: AISG coax links between base-station a, tower mounted amplifiers, remote electrical tilt units, control links on microwave towers
SN65HVD62: 1KU pricing: SN65HVD62RGTR $2.00, SN65HVD62RGTT $2.20
|
|
MIPI® DSI bridge to FlatLink™ LVDS single-channel DSI to single-link LVDS bridge
The SN65DSI83 DSI to FlatLink™ bridge features a single-channel MIPI® D-PHY receiver front-end configuration with 4 lanes per channel operating at 1Gbps per lane; a maximum input bandwidth of 4 Gbps. The bridge decodes MIPI® DSI 18 bpp RGB666 and 24 bpp RGB888 packets and converts the formatted video data stream to a FlatLink™ compatible LVDS output operating at pixel clocks operating from 25 MHz to 154 MHz, offering a Single-Link LVDS with four data lanes per link.
Resources:
Datasheet,
functional diagram,
IBIS model,
Hspice model
- Single, four-lane display serial interface (DSI) port to single link 24bpp FlatLink™ allows the use of established and cost-effective LCD panels
- Packaged in 64-pin 5x5mm PBGA reduced footprint for mobile applications
- Applications: Tablet, computer mobile, mobile internet devices
SN65DSI83 / 4 / 5: 1KU pricing: SN65DSI83ZQER $1.70
|
Back to top |
|
Synchronous buck controllers for precision dimming LED drive
The TPS92640/41 are high voltage, synchronous NFET controllers for buck current regulators. Output current regulation is based on valley current-mode control with a constant on-timer. This control method eases the design of loop compensation. The TPS92640/41 includes a high-voltage start-up regulator that operates over a wide input range of 7V to 85V. The PWM controller is designed for high speed capability including an oscillator frequency range up to 1.0 MHz. The TPS92640/41 is optimized to give superior dimming performance with both analog and PWM dimming. Both devices include an error amplifier, precision reference, thermal shutdown and low power shutdown mode.
Resources:
Datasheet,
evaluation module board
- Input Operating Range: 7 to 85V suitable for a wide variety of LED applications
- Low-side adjustable current sense (20mV - 300mV) optimized for low-power loss or noise immunity; can be used as analog dimming control
- Applications: LED driver/constant current regulator, automotive LED drivers, general LED illumination
TPS92640 / 41: 1KU pricing: TPS92640PWP/NOPB $1.75, TPS92640PWPR/NOPB $1.75
|
|
Wide-range fuel gauge with Impedance Track™ for lead-acid batteries
The bq34z110 is a fuel gauge solution that works independently of battery series-cell configurations, and supports lead-acid battery chemistries. Batteries from 4 V to 64 V can be supported through an external voltage translation circuit that can be controlled automatically to reduce system power consumption.
Resources:
Datasheet,
functional diagram,
bq34z110 evaluation software,
evaluation module
- Patented Impedance Track™ battery fuel gauging technology enables lower terminate voltage of system and extends run time from battery
- Optional interfaces single-wire HDQ / two-wire I2C enables industry-standard battery communications
- Applications: Power tools, power assist, e-bike, medical instruments, UPS backup, remote-powered systems
BQ34Z110: 1KU pricing: BQ34Z110PW $2.76, BQ34Z110PWR $2.30
|
|
System-side Impedance Track™ fuel gauge
The bq27425 is an easy-to-configure microcontroller (MCU) peripheral that provides system-side fuel gauging for single-cell Li-Ion batteries. The device requires minimal user configuration and system MCU firmware development. The bq27425 uses the patented Impedance Track™ algorithm for fuel gauging and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).
Resources:
Datasheet,
functional diagram,
evaluation software installer,
GaugeStudio for selected single-cell gauges
- Single-stage wireless power receiver and Li-Ion/Li-Pol battery charger
- 93 percent peak AC-DC charging efficiency
- Applications: Low-power handheld devices, e-readers and tablet computers, mobile phones, multimedia players, digital still and digital video camera
BQ27425-G2B: 1KU pricing: $1.61
|
|
250mA, ultra-low noise low-dropout regulator
The LP5907 is a linear regulator capable of supplying 250-mA output current. Designed to meet the requirements of RF and analog circuits, the LP5907 device provides low noise, high PSRR, low quiescent current, and low line or load transient response figures. Using new innovative design techniques, the LP5907 offers class-leading noise performance without a noise bypass capacitor and the ability for remote output capacitor placement. The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (no bypass capacitor is required). The device is available in an ultra-thin micro SMD package as well as a 5-pin SOT23 package.
Resources:
Datasheet,
functional diagram,
PSpice transient model,
1.8V PSpice transient model,
evaluation board for the LP5907UV-1.2,
evaluation board for the LP5907UV-1.8
- Output noise of 6.5µVRMs offers a clean supply for noise-sensitive applications
- PSRR of 75dB at 1kHz keeps noisy supply from reaching target application
- Applications: camera image sensors, touch screen controllers
LP5907: 1KU pricing: LP5907MFX-1.2/NOPB $0.23, LP5907MFX-2.8/NOPB $0.23, LP5907MFX-2.85/NOPB $0.23
|
Back to top |
|
The Signal
Check out The Signal, TI's analog signal processing circuits and solutions blog focused on technical topics, such as:
• ESD... Zapp!
• Simulating Gain-Bandwidth–the generic op amp model
Power House
Read the latest posts on Power House – Trends, topics and musings in Power Management:
• Fully Charged: Not Quite "Plug and Play"
• Dave's powertrip #14: Runaway Li-Ion batteries
Analog Wire
Learn the latest on analog signal chain solutions to real-world problems on TI's signal chain blog:
• Correcting DC errors in high-speed amplifier circuits
• DAC Essentials: A new blog series
|
Back to top |
NEW LITERATURE AND VIDEOS |
|
Application Notes: |
Differences Between the UCC28251 and UCC28250 and Evaluation of the UCC28251 |
Using the TPS62175 in an Inverting Buck Boost Topology |
DPI Evaluation TPS65381-Q1 |
Power and Clocking Solutions for DDR Memory |
LED Lighting Bulb Replacement and Down Lighting Solutions |
Selection Guide: |
Power and Clocking Solutions for DDR Memory |
Videos: |
UCC27531 35V IGBT Gate Driver Demo |
Smart Basketball with Qi Wireless Power |
Back to top |
COMPANY-AUTHORED ARTICLES IN THE MEDIA |
|
“Dave's Powertrip #10: Next Round: GaN versus Si,” by Dave Freeman, EDN. December 2012. |
“ENERGY ZARR: PCI Express – Will it become the standard for enterprise interconnects?,” by by Rick Zarr, Electronic Design. December 2012. |
“Signal Chain Basics Part #72: How to isolate analog signals using a digital isolator,” by Thomas Kugelstadt, Planet Analog. December 2012. |
“The Future of Automotive Headlights, Part 2,” by Jim Patterson, Design News. December 2012. |
“Differfential signaling best practices,” by Clark Kinnaird, ECN. December 2012. |
Back to top |
CUSTOMER SUPPORT CONTACT INFORMATION |
|
Visit TI's E2E™ Community and interact with your peer engineers, TI engineers, and other experts in order to ask questions, share knowledge, explore ideas, and help solve problems. |
|
Back to top |
|
|
|
|