SBAS815A February 2017 – June 2017 ADS114S06 , ADS114S08
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OFC[15:8] | |||||||
R/W-00h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | OFC[15:8] | R/W | 00h | Bits [15:8] of the offset calibration value. |