AM26C32 Quadruple Differential Line Receiver | TI.com

AM26C32
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quadruple Differential Line Receiver

 

Description

The AM26C32 device is a quadruple differential line receiver for balanced or unbalanced digital data transmission. The enable function is common to all four receivers and offers a choice of active-high or active-low input. The 3-state outputs permit connection directly to a bus-organized system. Fail-safe design specifies that if the inputs are open, the outputs always are high. The AM26C32 devices are manufactured using a BiCMOS process, which is a combination of bipolar and CMOS transistors. This process provides the high voltage and current of bipolar with the low power of CMOS to reduce the power consumption to about one-fifth that of the standard AM26LS32, while maintaining AC and DC performance.

Features

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-422-B, TIA/EIA-423-B, and ITU Recommendation V.10 and V.11
  • Low Power, ICC = 10 mA Typical
  • ±7-V Common-Mode Range With ±200-mV Sensitivity
  • Input Hysteresis: 60 mV Typical
  • tpd = 17 ns Typical
  • Operates From a Single 5-V Supply
  • 3-State Outputs
  • Input Fail-Safe Circuitry
  • Improved Replacements for AM26LS32 Device
  • Available in Q-Temp Automotive

All trademarks are the property of their respective owners.

Parametrics

Compare all products in RS-485 & RS-422 Email Download to Excel
Part number Order Supply voltage(s) (Nom) (V) Number of TX Number of RX Duplex Signaling rate (Max) (Mbps) IEC 61000-4-2 contact (+/- kV) HBM ESD (kV) Fault protection (V) Number of nodes Common mode range ICC (Max) (mA) Isolated Rating Operating temperature range (C) Package Group Approx. price (US$)
AM26C32 Order now 5     0     4     Half     10     None     3     -11 to 14     32     -7 to 7     15     No     Catalog     -40 to 125
0 to 70
-40 to 85    
PDIP | 16
SOIC | 16
SO | 16
TSSOP | 16    
0.23 | 1ku    
AM26C31 Order now 5     4     0     Half     10     None     3     -14 to 14     32     -7 to 7     3     No     Catalog     -40 to 125
-40 to 85
0 to 70    
PDIP | 16
SOIC | 16
SO | 16
SSOP | 16
TSSOP | 16    
0.23 | 1ku    
AM26LS31 Order now 5     4     0     Half     10     None     2     -7 to 7     32     -7 to 7     80     No     Catalog     -40 to 85
0 to 70    
PDIP | 16
SOIC | 16
SO | 16
SSOP | 16    
0.17 | 1ku    
AM26LS32A Order now 5     0     4     Half     10     None     0.5     -25 to 25     32     -7 to 7     70     No     Catalog     -40 to 85     PDIP | 16
SOIC | 16    
0.40 | 1ku