Product details

Protocols Proprietary Modulation scheme 2(G)FSK, ASK, OOK Frequency bands 402-470, 804-960 Type Transceiver TX power (max) (dBm) 10 Peripherals 2 SPI, 2 UART, I2S Sensitivity (best) (dBm) -109 RX current (lowest) (mA) 19.9 Data rate (max) (Mbps) 0.1536 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
Protocols Proprietary Modulation scheme 2(G)FSK, ASK, OOK Frequency bands 402-470, 804-960 Type Transceiver TX power (max) (dBm) 10 Peripherals 2 SPI, 2 UART, I2S Sensitivity (best) (dBm) -109 RX current (lowest) (mA) 19.9 Data rate (max) (Mbps) 0.1536 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
VQFN (RSS) 32 49 mm² (7 mm × 7 mm)
  • True Single-Chip UHF RF Transceiver
  • Frequency Range 402 MHz to 470 MHz and
    804 MHz to 930 MHz
  • High Sensitivity
    • Up to –112 dBm for 38.4 kHz Receiver Channel Filter Bandwidth
    • Up to –106 dBm for 102.4 kHz Receiver Channel Filter Bandwidth
  • Programmable Output Power
  • Low Current Consumption
    • RX: 19.9 mA
  • Low Supply Voltage
    • From 2.3 V to 3.6 V
  • Very Few External Components Required
  • Small Size
    • QFN 32 Package
  • Pb-Free Package
  • Digital RSSI and Carrier Sense Indicator
  • Data Rate Up to 153.6 kBaud
  • OOK, FSK, and GFSK Data Modulation
  • Integrated Bit Synchronizer
  • Image Rejection Mixer
  • Programmable Frequency
  • Automatic Frequency Control (AFC)
  • Suitable for Frequency Hopping Systems
  • Suited for Systems Targeting Compliance With
    EN 300 220 and FCC CFR47 Part 15
  • Easy-to-Use Software for Generating the CC1021 Configuration Data
  • Fully Compatible With CC1020 for Receiver Channel Filter Bandwidths of 38.4 kHz and Higher
  • True Single-Chip UHF RF Transceiver
  • Frequency Range 402 MHz to 470 MHz and
    804 MHz to 930 MHz
  • High Sensitivity
    • Up to –112 dBm for 38.4 kHz Receiver Channel Filter Bandwidth
    • Up to –106 dBm for 102.4 kHz Receiver Channel Filter Bandwidth
  • Programmable Output Power
  • Low Current Consumption
    • RX: 19.9 mA
  • Low Supply Voltage
    • From 2.3 V to 3.6 V
  • Very Few External Components Required
  • Small Size
    • QFN 32 Package
  • Pb-Free Package
  • Digital RSSI and Carrier Sense Indicator
  • Data Rate Up to 153.6 kBaud
  • OOK, FSK, and GFSK Data Modulation
  • Integrated Bit Synchronizer
  • Image Rejection Mixer
  • Programmable Frequency
  • Automatic Frequency Control (AFC)
  • Suitable for Frequency Hopping Systems
  • Suited for Systems Targeting Compliance With
    EN 300 220 and FCC CFR47 Part 15
  • Easy-to-Use Software for Generating the CC1021 Configuration Data
  • Fully Compatible With CC1020 for Receiver Channel Filter Bandwidths of 38.4 kHz and Higher

The CC1021 device is a true single-chip UHF transceiver designed for very low power and very low voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 433 MHz, 868 MHz, and 915 MHz, but can easily be programmed for multichannel operation at other frequencies in the 402- to 470-MHz and 804- to 930-MHz range.

The CC1021 device is especially suited for narrowband systems with channel spacing of 50 kHz and higher complying with EN 300 220 and CC CFR47 part 15.

The CC1021 device main operating parameters can be programmed through a serial bus, thus making the CC1021 device a very flexible and easy to use transceiver.

In a typical system, the CC1021 device is used together with a microcontroller and a few external passive components.

The CC1021 device is a true single-chip UHF transceiver designed for very low power and very low voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 433 MHz, 868 MHz, and 915 MHz, but can easily be programmed for multichannel operation at other frequencies in the 402- to 470-MHz and 804- to 930-MHz range.

The CC1021 device is especially suited for narrowband systems with channel spacing of 50 kHz and higher complying with EN 300 220 and CC CFR47 part 15.

The CC1021 device main operating parameters can be programmed through a serial bus, thus making the CC1021 device a very flexible and easy to use transceiver.

In a typical system, the CC1021 device is used together with a microcontroller and a few external passive components.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet CC1021 Single-Chip Low-Power RF Transceiver for Narrowband Systems datasheet (Rev. F) PDF | HTML Oct 31, 2018
* Errata CC1021 Errata Notes Jan 31, 2006
* Radiation & reliability report CC1021 Reliability Report Apr 28, 2006
Application note DN035 -- Antenna Quick Guide (Rev. B) Feb 9, 2022
Application note DN024 -- 868 MHz, 915 MHz and 955 MHz Monopole PCB Antenna (Rev. E) Feb 22, 2013
Application note AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) Aug 2, 2012
Application note DN023 -- 868 MHz, 915 MHz and 955 MHz Inverted F Antenna (Rev. C) Aug 30, 2011
Application note AN058 -- Antenna Selection Guide (Rev. B) Oct 6, 2010
Application note DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary Aug 26, 2010
More literature CC1021 Material content Jul 16, 2007
More literature CC1021 RoHS Confirmation Jan 31, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SWRC046 — SmartRF(TM) Studio 6.13.1

Supported products & hardware
Calculation tool

SMARTRF-STUDIO-7 — SmartRF Studio 7 application software

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware
Design tool

SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC1xxx devices

To get started with the SimpleLink™ Sub-1GHz hardware design review process:

  • Step 1: Before requesting a review, it is important that to review the technical documentation and design & development resources available on the corresponding product page (see CC1xxx product page links below).
  • Step 2: (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSS) 32 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos