SLPS597C April 2017 – April 2018 CSD88599Q5DC
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLOSS | Power loss(1) | VIN = 36 V, VDD = 10 V,
IOUT = 30 A, ƒSW = 20 kHz, TJ = 25°C, duty cycle = 50%, L = 480 µH |
3.0 | W | ||
PLOSS | Power loss | VIN = 36 V, VDD = 10 V,
IOUT = 30 A, ƒSW = 20 kHz, TJ = 125°C, duty cycle = 50%, L = 480 µH |
3.4 | W |