SLPS597C April 2017 – April 2018 CSD88599Q5DC
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VDD | Gate drive voltage | 4.5 | 16 | V | |
VIN | Input supply voltage(1) | 54 | V | ||
ƒSW | Switching frequency | CBST = 0.1 µF (min) | 5 | 50 | kHz |
IOUT | RMS motor winding current | 40 | A | ||
TJ | Operating temperature | 125 | °C |