LM1876

ACTIVE

Overture Audio Power Amplifier Series Dual 20-Watt Audio Power Amplifier w/ Mute & Standby Modes

Product details

Speaker channels (max) Stereo Control interface Hardware Output power (W) 20 Power stage supply (max) (V) 64 Power stage supply (min) (V) 20 THD + N at 1 kHz (%) 0.08 Load (min) (Ω) 4 Analog supply voltage (min) (V) 20 Analog supply voltage (max) (V) 64 Rating Catalog Operating temperature range (°C) -20 to 85
Speaker channels (max) Stereo Control interface Hardware Output power (W) 20 Power stage supply (max) (V) 64 Power stage supply (min) (V) 20 THD + N at 1 kHz (%) 0.08 Load (min) (Ω) 4 Analog supply voltage (min) (V) 20 Analog supply voltage (max) (V) 64 Rating Catalog Operating temperature range (°C) -20 to 85
TO-220 (NDB) 15 195.4953 mm² 20.02 x 9.765
  • SPiKe Protection
  • Minimal Amount of External Components Necessary
  • Quiet Fade-In/Out Mute Mode
  • Standby-Mode
  • Isolated 15-Lead TO-220 Package (PFM)
  • Non-Isolated 15-lead TO-220 Package
  • Wide Supply Range 20V - 64V

Key Specifications

  • THD+N at 1kHz at 2 x 15W continuous averageoutput power into 4Ω or 8Ω: 0.1% (max)
  • THD+N at 1kHz at continuous average output power of 2 x 20W into 8Ω: 0.009% (typ)
  • Standby current: 4.2mA (typ)

All trademarks are the property of their respective owners.

  • SPiKe Protection
  • Minimal Amount of External Components Necessary
  • Quiet Fade-In/Out Mute Mode
  • Standby-Mode
  • Isolated 15-Lead TO-220 Package (PFM)
  • Non-Isolated 15-lead TO-220 Package
  • Wide Supply Range 20V - 64V

Key Specifications

  • THD+N at 1kHz at 2 x 15W continuous averageoutput power into 4Ω or 8Ω: 0.1% (max)
  • THD+N at 1kHz at continuous average output power of 2 x 20W into 8Ω: 0.009% (typ)
  • Standby current: 4.2mA (typ)

All trademarks are the property of their respective owners.

The LM1876 is a stereo audio amplifier capable of delivering typically 20W per channel of continuous average output power into a 4Ω or 8Ω load with less than 0.1% THD+N.

Each amplifier has an independent smooth transition fade-in/out mute and a power conserving standby mode which can be controlled by external logic.

The performance of the LM1876, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) protection circuitry, places it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe protection means that these parts are safeguarded at the output against overvoltage, undervoltage, overloads, including thermal runaway and instantaneous temperature peaks.

The LM1876 is a stereo audio amplifier capable of delivering typically 20W per channel of continuous average output power into a 4Ω or 8Ω load with less than 0.1% THD+N.

Each amplifier has an independent smooth transition fade-in/out mute and a power conserving standby mode which can be controlled by external logic.

The performance of the LM1876, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) protection circuitry, places it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe protection means that these parts are safeguarded at the output against overvoltage, undervoltage, overloads, including thermal runaway and instantaneous temperature peaks.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA3118D2 ACTIVE 30-W stereo, 60-W mono, 4.5- to 26-V supply, analog input Class-D audio amplifier This product is a higher power 30-W stereo analog-input class-D amplifier
TPA3128D2 ACTIVE 30-W stereo, 60-W mono, 4.5- to 26-V, analog input Class-D audio amplifier w/ low idle current This product is a higher power 30-W stereo analog-input class-D amplifier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Overture Audio Pwr Amp Series Dual 20W Audio Pwr Amp w/Mute & Standby Modes datasheet (Rev. C) 03 Apr 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM1876 TINA-TI Reference Design

SNAM076.TSC (97 KB) - TINA-TI Reference Design
Simulation model

LM1876 TINA-TI Spice Model

SNAM075.ZIP (20 KB) - TINA-TI Spice Model
Simulation model

LM1876 Unencrypted PSpice Model Package (Rev. A)

SNAM077A.ZIP (20 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TO-220 (NDB) 15 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos