Home Power management AC/DC & DC/DC converters (integrated FET)

LM5008A

ACTIVE

6-95V Wide Vin, 350mA Constant On-Time Non-Synchronous Buck Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5163 ACTIVE 100-V input, 0.5-A synchronous buck DC/DC converter with ultra-low IQ Synchronous rectification for smaller footprint and high efficiency and low IQ.

Product details

Rating Catalog Topology Buck Iout (max) (A) 0.35 Vin (max) (V) 95 Vin (min) (V) 6 Vout (max) (V) 75 Vout (min) (V) 2.5 Features Enable, Over Current Protection Control mode Constant on-time (COT) Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 600 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 485 Duty cycle (max) (%) 99 Type Converter
Rating Catalog Topology Buck Iout (max) (A) 0.35 Vin (max) (V) 95 Vin (min) (V) 6 Vout (max) (V) 75 Vout (min) (V) 2.5 Features Enable, Over Current Protection Control mode Constant on-time (COT) Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 600 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 485 Duty cycle (max) (%) 99 Type Converter
VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (NGU) 8 16 mm² 4 x 4
  • Operating Input Voltage Range: 6 V to 95 V
  • Integrated 100-V N-Channel Buck Switch
  • Internal Start-Up Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • On-Time Varies Inversely With Input Voltage
  • Operating Frequency Remains Constant With Varying Line Voltage and Load Current
  • Adjustable Output Voltage From 2.5 V
  • Highly Efficient Operation
  • Precision Internal Reference
  • Low Bias Current
  • Intelligent Current Limit
  • Thermal Shutdown
  • 8-Pin VSSOP and 8-Pin WSON Packages
  • Create a Custom Design Using the LM5008A With the WEBENCH® Power Designer
  • Operating Input Voltage Range: 6 V to 95 V
  • Integrated 100-V N-Channel Buck Switch
  • Internal Start-Up Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • On-Time Varies Inversely With Input Voltage
  • Operating Frequency Remains Constant With Varying Line Voltage and Load Current
  • Adjustable Output Voltage From 2.5 V
  • Highly Efficient Operation
  • Precision Internal Reference
  • Low Bias Current
  • Intelligent Current Limit
  • Thermal Shutdown
  • 8-Pin VSSOP and 8-Pin WSON Packages
  • Create a Custom Design Using the LM5008A With the WEBENCH® Power Designer

The LM5008A DC/DC converter is a functional variant of the LM5008 COT Buck Switching Regulator. The functional differences of the LM5008A are: the minimum input operating voltage is 6 V, the on-time equation is slightly different, and the requirement for a minimum load current is removed.

The LM5008A 350-mA step-down switching regulator features all of the functions required to implement a low-cost and efficient buck regulator. This high-voltage converter has an integrated 100-V N-channel buck switch and operates over an input voltage range of 6 V to 95 V. The device is easy to implement and is provided in 8-pin VSSOP and the thermally enhanced 8-pin WSON packages. The converter uses PWM control scheme with an on-time inversely proportional to VIN. This feature allows the operating frequency to remain relatively constant. The control scheme requires no loop compensation. An intelligent current limit is implemented with forced off-time, which is inversely proportional to VOUT. This scheme ensures short-circuit control while providing minimum foldback. Other features include: thermal shutdown, VCC undervoltage lockout, gate drive undervoltage lockout, maximum duty cycle limiter, and a pre-charge switch.

The LM5008A DC/DC converter is a functional variant of the LM5008 COT Buck Switching Regulator. The functional differences of the LM5008A are: the minimum input operating voltage is 6 V, the on-time equation is slightly different, and the requirement for a minimum load current is removed.

The LM5008A 350-mA step-down switching regulator features all of the functions required to implement a low-cost and efficient buck regulator. This high-voltage converter has an integrated 100-V N-channel buck switch and operates over an input voltage range of 6 V to 95 V. The device is easy to implement and is provided in 8-pin VSSOP and the thermally enhanced 8-pin WSON packages. The converter uses PWM control scheme with an on-time inversely proportional to VIN. This feature allows the operating frequency to remain relatively constant. The control scheme requires no loop compensation. An intelligent current limit is implemented with forced off-time, which is inversely proportional to VOUT. This scheme ensures short-circuit control while providing minimum foldback. Other features include: thermal shutdown, VCC undervoltage lockout, gate drive undervoltage lockout, maximum duty cycle limiter, and a pre-charge switch.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM5008A 95-V, 350-mA, Constant On-Time DC/DC Buck Switching Regulator datasheet (Rev. H) PDF | HTML 11 Oct 2018
White paper Wide VIN power management ICs simplify white paper (Rev. A) 19 Sep 2013
EVM User's guide AN-1925 LM5008A Evaluation Board (Rev. C) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5008AEVAL — Evaluation Board for the LM5008A Wide Vin Constant On-time Buck Switching Regulator

The LM5008AEVAL evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 8V to 75V. The circuit delivers load currents to 300 mA, with current (...)

User guide: PDF
Not available on TI.com
Simulation model

LM5008 TINA-TI Reference Design

SNVM529.TSC (584 KB) - TINA-TI Reference Design
Simulation model

LM5008 TINA-TI Transient Reference Design

SNVM528.TSC (583 KB) - TINA-TI Reference Design
Simulation model

LM5008 TINA-TI Transient Spice Model

SNVM527.ZIP (12 KB) - TINA-TI Spice Model
Simulation model

LM5008 Unencrypted PSpice Transient Model

SNVM953.ZIP (2 KB) - PSpice Model
Calculation tool

LM5008AQUICK-CALC — LM5008A Quick Start Calculator

Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
WSON (NGU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos