LM5113
(ACTIVE) 5A, 100V Half-Bridge Gate Driver for Enhancement Mode GaN FETs

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Current Fed Push-Pull converters
  • Half and Full-Bridge converters
  • Synchronous Buck converters
  • Two-switch Forward converters
  • Forward with Active Clamp converters

All trademarks are the property of their respective owners.


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM5113SD/NOPB ACTIVE -40 to 125 1.49 | 1ku WSON (DPR) | 10 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
LM5113SDE/NOPB ACTIVE -40 to 125 1.49 | 1ku WSON (DPR) | 10 View 250 | SMALL T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5113SDX/NOPB ACTIVE -40 to 125 1.49 | 1ku WSON (DPR) | 10 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM5113TME/NOPB ACTIVE   1.49 | 1ku DSBGA (YFX) | 12 View 250 | LARGE T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM5113TMX/NOPB ACTIVE   1.49 | 1ku DSBGA (YFX) | 12 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 2375 08 Apr 2013

User Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 352 06 May 2013 2,268
PDF 592 03 May 2013 1,877

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 36,482

More Literature (2)

Title Type Size (KB) Date Views
PDF 567 30 Jan 2012 1,684
PDF 548 17 Jun 2011 617

External Articles (1)

Tools & Software

Models (3)

Title Category Type Size (KB) Date Views
LM5113 PSpice Transient Model (Rev. A) PSpice Model ZIP 37 KB 31 Jan 2013 228 views
LM5113 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 736 KB 20 May 2013 26 views
LM5113 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 17 KB 20 May 2013 54 views

Design Kits & Evaluation Modules (2)

Name Part# Type
Evaluation Board for the LM5113 LM5113LLPEVB Evaluation Modules & Boards
UCC27611 Gate Driver Open Loop Evaluation Module UCC27611OLEVM-203 Evaluation Modules & Boards

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here
SupplyFrame