SNOSCZ3B August 2016  – November 2016 LPV801 , LPV802

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
    4. 7.4Device Functional Modes
      1. 7.4.1Negative-Rail Sensing Input
      2. 7.4.2Rail to Rail Output Stage
      3. 7.4.3Design Optimization for Nanopower Operation
      4. 7.4.4Driving Capacitive Load
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2Typical Application: Three Terminal CO Gas Sensor Amplifier
      1. 8.2.1Design Requirements
      2. 8.2.2Detailed Design Procedure
      3. 8.2.3Application Curve
    3. 8.3Do's and Don'ts
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Device Support
      1. 11.1.1Development Support
    2. 11.2Receiving Notification of Documentation Updates
    3. 11.3Community Resources
    4. 11.4Related Links
    5. 11.5Trademarks
    6. 11.6Electrostatic Discharge Caution
    7. 11.7Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • Nanopower Supply Current: 320 nA/channel
  • Offset Voltage: 3.5 mV (max)
  • TcVos: 1 µV/°C
  • Unity Gain-Bandwidth: 8 kHz
  • Wide Supply Range: 1.6 V to 5.5 V
  • Low Input Bias Current : 0.1 pA
  • Unity-Gain Stable
  • Rail-to-Rail Output
  • No Output Reversals
  • EMI Protection
  • Temperature Range: –40°C to 125°C
  • Industry Standard Packages:
    • Single in 5-pin SOT-23
    • Dual in 8-pin VSSOP

Applications

  • CO and O2 Gas Detectors (TIDA-00854)
  • PIR Motion Detectors (TIDA-00489)
  • Ionization Smoke Alarms
  • Thermostats
  • IoT Remote Sensors
  • Active RFID Readers and Tags
  • Portable Medical Equipment

Description

The LPV801 (single) and LPV802 (dual) comprise a family of ultra-low-power operational amplifiers for sensing applications in battery powered wireless and low power wired equipment. With 8kHz of bandwidth from 320nA of quiescent current, the LPV80x amplifiers minimize power consumption in equipment such as CO detectors, smoke detectors and PIR motion detectors where operational battery-life is critical.

In addition to being ultra-low-power, the LPV80x amplifiers have CMOS input stages with typically femto-amp bias currents. The LPV80x amplifiers also feature a negative-rail sensing input stage and a rail-to-rail output stage that is capable of swinging within millivolts of the rails, maintaining the widest dynamic range possible. EMI protection is designed into the LPV80x in order to reduce system sensitivity to unwanted RF signals from mobile phones, WiFi, radio transmitters and tag readers.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE
LPV801SOT-23 (5)2.90 mm x 1.60 mm
LPV802VSSOP (8)3.00 mm × 3.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.

LPV8xx Family of Nanopower Amplifiers

PART NUMBER CHANNELSSUPPLY
CURRENT
(Typ/Ch)
OFFSET
VOLTAGE
(Max)
LPV8011450 nA3.5 mV
LPV8022320 nA3.5 mV
LPV8111450 nA370 µV
LPV8122425 nA300 µV

Nanopower Amplifier in Electrochemical Sensor

LPV801 LPV802 Typ_App_Three_Term_CO.gif

Nanopower Amplifier in PIR Motion Detector

LPV801 LPV802 Typ_App_PIR.gif