SLOS941C May 2016 – January 2018 TPA3128D2 , TPA3129D2
PRODUCTION DATA.
The TPA31xxD2 contains a complete set of protection circuits carefully designed to make system design efficient as well as to protect the device against any kind of permanent failures due to short circuits, overload, over temperature, and under-voltage. The FAULTZ pin will signal if an error is detected according to Table 4:
FAULT | TRIGGERING CONDITION (typical value) | FAULTZ | ACTION | LATCHED/SELF-CLEARING |
---|---|---|---|---|
Over Current | Output short or short to PVCC or GND | Low | Output high impedance | Latched |
Over Temperature | Tj > 150°C | Low | Output high impedance | Latched |
Too High DC Offset | DC output voltage | Low | Output high impedance | Latched |
Under Voltage on PVCC | PVCC < 4.5V | – | Output high impedance | Self-clearing |
Over Voltage on PVCC | PVCC > 27V | – | Output high impedance | Self-clearing |