Home Power management Power protection switches & controllers eFuses (integrated hot swaps)

TPS1663

ACTIVE

4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting

Product details

Vabsmax_cont (V) 67 Vin (max) (V) 60 Vin (min) (V) 4.5 Current limit (max) (A) 6 Current limit (min) (A) 0.6 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Output power limiting, Overcurrent protection, Overvoltage protection, Power good signal, Short-circuit protection, Thermal shutdown UL recognition IEC62368, UL2367 Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 31 Overvoltage response Clamp, Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00138 Quiescent current (Iq) (max) (A) 0.0017 Device type eFuses and hot swap controllers TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 67 Vin (max) (V) 60 Vin (min) (V) 4.5 Current limit (max) (A) 6 Current limit (min) (A) 0.6 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Output power limiting, Overcurrent protection, Overvoltage protection, Power good signal, Short-circuit protection, Thermal shutdown UL recognition IEC62368, UL2367 Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 31 Overvoltage response Clamp, Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00138 Quiescent current (Iq) (max) (A) 0.0017 Device type eFuses and hot swap controllers TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • 4.5-V to 60-V operating voltage, 67-V absolute maximum
  • Integrated 60-V, 31-mΩ RON hot-swap FET
  • 0.6-A to 6-A adjustable current limit (±7%)
  • Low quiescent current, 21 µA in shutdown
  • Adjustable output power limiting (TPS16632 only) (±6%)
  • Adjustable UVLO and OVP cutoff with ±2% accuracy
    • Fixed 39-V maximum overvoltage clamp (TPS16632 only)
  • Adjustable output slew rate control for inrush current limiting
    • Charges large and unknown capacitive loads through thermal regulation during device power up
  • Power Good output (PGOOD)
  • Selectable overcurrent fault response options between auto-retry and latch off (MODE)
  • Analog current monitor (IMON) output (±6%)
  • UL 2367 recognized
    • File No. E169910
    • RILIM ≥ 3 kΩ
  • IEC 62368-1 certified
  • Functional Safety-Capable
  • Available in easy-to-use 24-pin VQFN package
  • 4.5-V to 60-V operating voltage, 67-V absolute maximum
  • Integrated 60-V, 31-mΩ RON hot-swap FET
  • 0.6-A to 6-A adjustable current limit (±7%)
  • Low quiescent current, 21 µA in shutdown
  • Adjustable output power limiting (TPS16632 only) (±6%)
  • Adjustable UVLO and OVP cutoff with ±2% accuracy
    • Fixed 39-V maximum overvoltage clamp (TPS16632 only)
  • Adjustable output slew rate control for inrush current limiting
    • Charges large and unknown capacitive loads through thermal regulation during device power up
  • Power Good output (PGOOD)
  • Selectable overcurrent fault response options between auto-retry and latch off (MODE)
  • Analog current monitor (IMON) output (±6%)
  • UL 2367 recognized
    • File No. E169910
    • RILIM ≥ 3 kΩ
  • IEC 62368-1 certified
  • Functional Safety-Capable
  • Available in easy-to-use 24-pin VQFN package

The TPS1663x is an easy-to-use, positive 60-V, 6-A eFuse with a 31-mΩ integrated FET. Protection for the load, source, and eFuse itself are provided along with adjustable features such as accurate overcurrent protection, fast short circuit protection, output slew rate control, overvoltage protection and undervoltage lockout. The TPS16332 device integrates adjustable output power limiting (PLIM) functionality that simplifies and enables compliance to standards such as IEC61010-1 and UL1310. The device also includes adjustable overcurrent functionality. PGOOD can be used for enable and disable control of the downstream DC/DC converters.

A shutdown pin provides external control for enabling and disabling the internal FET, as well as placing the device in a low current shutdown mode. For system status monitoring and downstream load control, the device provides fault and a precise current monitor output. The MODE pin allows flexibility to configure the device between the two current-limiting fault responses (latch off and auto-retry).

The devices are available in a 4-mm × 4-mm 24-pin VQFN package and are specified over a –40°C to +125°C temperature range.

The TPS1663x is an easy-to-use, positive 60-V, 6-A eFuse with a 31-mΩ integrated FET. Protection for the load, source, and eFuse itself are provided along with adjustable features such as accurate overcurrent protection, fast short circuit protection, output slew rate control, overvoltage protection and undervoltage lockout. The TPS16332 device integrates adjustable output power limiting (PLIM) functionality that simplifies and enables compliance to standards such as IEC61010-1 and UL1310. The device also includes adjustable overcurrent functionality. PGOOD can be used for enable and disable control of the downstream DC/DC converters.

A shutdown pin provides external control for enabling and disabling the internal FET, as well as placing the device in a low current shutdown mode. For system status monitoring and downstream load control, the device provides fault and a precise current monitor output. The MODE pin allows flexibility to configure the device between the two current-limiting fault responses (latch off and auto-retry).

The devices are available in a 4-mm × 4-mm 24-pin VQFN package and are specified over a –40°C to +125°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS1653 ACTIVE 58-V 4.5-A eFuse with pulse current support IPC9592B capable 58-V eFuse with pulse current support for load transient

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet TPS1663x 60-V, 6-A eFuse with Adjustable Output Power Limiting datasheet (Rev. F) PDF | HTML 24 Feb 2023
Certificate TPSx663 UL Certificate of Compliance IEC 62368-1 (Rev. A) 24 Jul 2025
Application note Reliable Startup with Large and Unknown Capacitive Loads (Rev. A) PDF | HTML 07 Feb 2022
Functional safety information TPS1663 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 18 Jun 2021
Application note Parallel Operation of TPS2663 eFuses PDF | HTML 16 Nov 2020
Application brief Single Point Failure Protection for Motor Drives and PLC Systems 30 Jun 2020
Certificate TPSx663 UL Certificate of Compliance UL 2367 10 Apr 2020
Functional safety information eFuse: Safety Certification and why it Matters 18 Mar 2020
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Technical article Optimizing power density with eFuses PDF | HTML 27 Jun 2019
Application note Minimizing System Down-time with Smart eFuses 12 Jun 2019
Application note Basics of eFuses (Rev. A) 05 Apr 2018
Application note Power Multiplexing Using Load Switches and eFuses (Rev. A) 20 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS16630-32EVM — TPS1663x eFuse evaluation module

The TPS16630-32EVM allows reference circuit evaluation of TI's TPS1663x eFuse. The TPS1663X devices are 4.5V - 60V, 6A Industrial eFuse with integrated FET, programmable under voltage, over voltage, over current and inrush current protection features.

User guide: PDF
Not available on TI.com
Evaluation board

TPS2663-166EVM — Evaluation module for TPS26633 and TPS16630 eFuse in the PWP package

The TPS2663-166EVM allows reference circuit evaluation of TI's TPS26633 and TPS16630 eFuse. The TPS26633 and TPS16630 devices are 4.5V -60V, 6A eFuses with integrated 31mOhm FET.

User guide: PDF
Not available on TI.com
Simulation model

TPS1663 PSpice Transient Model

SLVMD04.ZIP (303 KB) - PSpice Model
Calculation tool

SLVC765 TPS2663 Design Calculator

Supported products & hardware

Supported products & hardware

Products
eFuses (integrated hot swaps)
TPS1663 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting TPS2663 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting and surge protection
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos