TPS760 16-V, 50-mA, Low Iq, Low-Dropout Linear Regulator | TI.com

TPS760 (ACTIVE)

16-V, 50-mA, Low Iq, Low-Dropout Linear Regulator

16-V, 50-mA, Low Iq, Low-Dropout Linear Regulator - TPS760
Datasheet
 

Recommended alternative parts

  • TPS709  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   TPS709 is the next-generation version of this device with lower quiescent current and a wider input voltage range.

Description

The TPS760xx is a 50 mA, low dropout (LDO) voltage regulator designed specifically for battery-powered applications. A proprietary BiCMOS fabrication process allows the TPS760xx to provide outstanding performance in all specifications critical to battery-powered operation.

The TPS760xx is available in a space-saving SOT\x9623 package and operates over a junction temperature range of \x9640°C to 125°C.

Features

  • 50-mA Low-Dropout Regulator
  • Fixed Output Voltage Options: 5 V, 3.8 V, 3.3 V, 3.2 V, and 3 V
  • Dropout Typically 120 mV at 50 mA
  • Thermal Protection
  • Less Than 1-uA Quiescent Current in Shutdow
  • \x9640°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 Package
  • ESD Protection Verified to 1.5 kV Human Body Model (HBM) per MIL-STD-883C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS760 Order now Fixed Output     0.05     16     3.2     5     3     3
3.2
3.3
3.8
5    
SOT-23 | 5     Enable     1     -40 to 125     180     190     0.43 | 1ku     Catalog     Non-Ceramic     2     120     0.09     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)