CDCEL937
- Member of Programmable Clock Generator Family
- CDCEx913: 1-PLL, 3 Outputs
- CDCEx925: 2-PLL, 5 Outputs
- CDCEx937: 3-PLL, 7 Outputs
- CDCEx949: 4-PLL, 9 Outputs
- In-System Programmability and EEPROM
- Serial Programmable Volatile Register
- Nonvolatile EEPROM to Store Customer Setting
- Flexible Input Clocking Concept
- External Crystal: 8 MHz to 32 MHz
- On-Chip VCXO: Pull Range ±150 ppm
- Single-Ended LVCMOS up to 160 MHz
- Free Selectable Output Frequency up to 230 MHz
- Low-Noise PLL Core
- PLL Loop Filter Components Integrated
- Low Period Jitter (Typical 60 ps)
- Separate Output Supply Pins
- CDCE937: 3.3 V and 2.5 V
- CDCEL937: 1.8 V
- Flexible Clock Driver
- Three User-Definable Control Inputs [S0/S1/S2], for Example, SSC Selection, Frequency Switching, Output Enable or Power Down
- Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth™, WLAN, Ethernet™, and GPS
- Generates Common Clock Frequencies Used With TI-DaVinci™, OMAP™, DSPs
- Programmable SSC Modulation
- Enables 0-PPM Clock Generation
- 1.8-V Device Power Supply
- Wide Temperature Range –40°C to 85°C
- Packaged in TSSOP
- Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
- APPLICATIONS
- D-TVs, STBs, IP-STBs, DVD Players, DVD Recorders, and Printers
All other trademarks are the property of their respective owners
The CDCE937 and CDCEL937 devices are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. They generate up to 7 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to three independent configurable PLLs.
The CDCEx937 has separate output supply pins, VDDOUT, which is 1.8 V for CDCEL937 and to 2.5 V to 3.3 V for CDCE937.
The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | CDCEx937 Flexible Low Power LVCMOS Clock Generator With SSC Support For EMI Reduction 数据表 (Rev. G) | PDF | HTML | 2016年 10月 10日 | ||
用户指南 | CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual (Rev. A) | 2010年 11月 22日 | ||||
应用手册 | Troubleshooting I2C Bus Protocol | 2009年 10月 19日 | ||||
应用手册 | Usage of I2C for CDCE(L)949, CDCE(L)937, CDCE(L)925, CDCE(L)913 | 2009年 9月 23日 | ||||
用户指南 | CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual | 2008年 12月 9日 | ||||
应用手册 | Generating Low Phase-Noise Clocks for Audio Data Converters from Low Frequency | 2008年 3月 31日 | ||||
应用手册 | Practical consideration on choosing a crystal for CDCE(L)9xx family | 2008年 3月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
CDCEL9XXPROGEVM — CDCE(L)949 系列 EEPROM 编程板
CDCE(L)949 系列时钟发生器集成了 EEPROM,允许在启动后保存默认频率设置。CDCEL9XXPROGEVM 是允许对原型样片或小批量生产进行快速编程的编程板。它适用于该系列的全部 8 款器件:CDCE949、CDCE937、CDCE925、CDCE913、CDCEL949、CDCEL937、CDCEL925 和 CDCEL913,并且带有易于使用的通用插座。
此外还提供另一个用于性能测试和评估的 EVM,其器件型号为 CDCE(L)9xxPERF-EVM,此性能评估模块适用于每个单独器件。
CLOCKPRO — ClockPro Software
TI's ClockPro software allows users to program/configure the following devices in a friendly GUI interface:
- CDCE949
- CDCE937
- CDCE925
- CDCE913
- CDCE906
- CDCE706
- CDCEL949
- CDCEL937
- CDCEL925
- CDCEL913
It is intended to be used with the evaluation modules of the above devices.
支持的产品和硬件
产品
时钟发生器
硬件开发
评估板
软件
软件编程工具
SCAC073 — TI-Pro-Clock Programming Software
支持的产品和硬件
产品
时钟发生器
CLOCK-TREE-ARCHITECT — 时钟树架构编程软件
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。