TPA3118D2

アクティブ

30W ステレオ、60W モノラル、4.5 ~ 26V 電源電圧、アナログ入力 Class-D オーディオ アンプ

製品詳細

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 50 SNR (dB) 102 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 20 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 50 SNR (dB) 102 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 20 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • Supports Multiple Output Configurations
    • 2 × 50 W Into a 4-Ω BTL Load at 21 V (TPA3116D2)
    • 2 × 30 W Into a 8-Ω BTL Load at 24 V (TPA3118D2)
    • 2 × 15 W Into a 8-Ω BTL Load at 15 V (TPA3130D2)
  • Wide Voltage Range: 4.5 V to 26 V
  • Efficient Class-D Operation
    • >90% Power Efficiency Combined With Low Idle Loss Greatly Reduces Heat Sink Size
    • Advanced Modulation Schemes
  • Multiple Switching Frequencies
    • AM Avoidance
    • Master and Slave Synchronization
    • Up to 1.2-MHz Switching Frequency
  • Feedback Power-Stage Architecture With High PSRR Reduces PSU Requirements
  • Programmable Power Limit
  • Differential and Single-Ended Inputs
  • Stereo and Mono Mode With Single-Filter Mono Configuration
  • Single Power Supply Reduces Component Count
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, DC-Detect, and Short Circuit With Error Reporting
  • Thermally Enhanced Packages
    • DAD (32-Pin HTSSOP Pad Up)
    • DAP (32-Pin HTSSOP Pad Down)
  • –40°C to 85°C Ambient Temperature Range
  • Supports Multiple Output Configurations
    • 2 × 50 W Into a 4-Ω BTL Load at 21 V (TPA3116D2)
    • 2 × 30 W Into a 8-Ω BTL Load at 24 V (TPA3118D2)
    • 2 × 15 W Into a 8-Ω BTL Load at 15 V (TPA3130D2)
  • Wide Voltage Range: 4.5 V to 26 V
  • Efficient Class-D Operation
    • >90% Power Efficiency Combined With Low Idle Loss Greatly Reduces Heat Sink Size
    • Advanced Modulation Schemes
  • Multiple Switching Frequencies
    • AM Avoidance
    • Master and Slave Synchronization
    • Up to 1.2-MHz Switching Frequency
  • Feedback Power-Stage Architecture With High PSRR Reduces PSU Requirements
  • Programmable Power Limit
  • Differential and Single-Ended Inputs
  • Stereo and Mono Mode With Single-Filter Mono Configuration
  • Single Power Supply Reduces Component Count
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, DC-Detect, and Short Circuit With Error Reporting
  • Thermally Enhanced Packages
    • DAD (32-Pin HTSSOP Pad Up)
    • DAP (32-Pin HTSSOP Pad Down)
  • –40°C to 85°C Ambient Temperature Range

The TPA31xxD2 series are stereo efficient, digital amplifier power stage for driving speakers up to 100 W / 2 Ω in mono. The high efficiency of the TPA3130D2 allows it to do 2 × 15 W without external heat sink on a single layer PCB. The TPA3118D2 can even run 2 × 30 W / 8 Ω without heat sink on a dual layer PCB. If even higher power is needed the TPA3116D2 does 2 × 50 W / 4 Ω with a small heat-sink attached to its top side PowerPAD. All three devices share the same footprint enabling a single PCB to be used across different power levels.

The TPA31xxD2 advanced oscillator/PLL circuit employs a multiple switching frequency option to avoid AM interferences; this is achieved together with an option of either master or slave option, making it possible to synchronize multiple devices.

The TPA31xxD2 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage, and DC protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

The TPA31xxD2 series are stereo efficient, digital amplifier power stage for driving speakers up to 100 W / 2 Ω in mono. The high efficiency of the TPA3130D2 allows it to do 2 × 15 W without external heat sink on a single layer PCB. The TPA3118D2 can even run 2 × 30 W / 8 Ω without heat sink on a dual layer PCB. If even higher power is needed the TPA3116D2 does 2 × 50 W / 4 Ω with a small heat-sink attached to its top side PowerPAD. All three devices share the same footprint enabling a single PCB to be used across different power levels.

The TPA31xxD2 advanced oscillator/PLL circuit employs a multiple switching frequency option to avoid AM interferences; this is achieved together with an option of either master or slave option, making it possible to synchronize multiple devices.

The TPA31xxD2 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage, and DC protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

ダウンロード 字幕付きのビデオを表示 ビデオ
詳細リクエスト

バッテリ動作システム向け、低アイドル消費電力 (アナログ入力)、次世代製品、30W、ステレオ Class-D アンプ: TPA3128D2

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TPA3128D2 アクティブ 低アイドル電流、30W ステレオ、60W モノラル、4.5 ~ 26V、アナログ入力 Class-D オーディオ・アンプ TPA3128D2 offers higher idle efficiency than the TPA3118D2.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPA3116D2 15-W, 30-W, 50-W Filter-Free Class-D Stereo Amplifier Family With AM Avoidance データシート (Rev. G) PDF | HTML 2017年 12月 7日
アプリケーション・ノート Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
アプリケーション・ノート AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
アプリケーション・ノート TPA31xxDx Bootstrap Circuit Application Report 2017年 11月 17日
技術記事 What are the building blocks of Bluetooth speakers? PDF | HTML 2017年 2月 21日
アプリケーション・ノート AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 2013年 5月 1日
ユーザー・ガイド 2x30W Class D Stereo Amplifier with AM Avoidance (Rev. A) 2012年 12月 19日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPA3118D2EVM — TPA3118D2 評価モジュール

The TPA3118D2 evaluation module showcases TI’s 30-W Stereo Analog Input Class-D Audio Amplifier with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input; the evaluation module can also (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPA3118D2 TINA-TI Average Reference Design

SLOM312.TSC (101 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPA3118D2 TINA-TI Average Spice Model

SLOM313.ZIP (34 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPA3118D2 TINA-TI Reference Design

SLOM303.TSC (85 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPA3118D2 TINA-TI Spice Model

SLOM302.ZIP (39 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPA3118D2 Unencrypted PSpice Average Model Package (Rev. A)

SLOM314A.ZIP (32 KB) - PSpice Model
シミュレーション・モデル

TPA3118D2 Unencrypted PSpice Model Package (Rev. A)

SLOM304A.ZIP (20 KB) - PSpice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション・ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル・ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI (...)
リファレンス・デザイン

PMP9491 — オーディオ・ラジカセ/ポータブル・スピーカ、リファレンス・デザイン、高効率昇圧コンバータ付き

PMP9491 は、非常に高効率でコンパクトなポータブル・スピーカ/オーディオ・ラジオ・カセットのリファレンス・デザインであり、15W + 15W ステレオ、または 30W ウーファー・アプリケーションで使用できます。このデザインの電力供給源は、直列接続した 1 本または 2 本のリチウムイオン電池です。設計の構成は大きく以下の 3 段に分かれています。
  1. LM3481 コントローラ IC を使用した高効率の単相同期整流・昇圧コンバータ。  このデザインは、3.3Vin ~ 9Vin の入力電圧を受け入れ、2.5A の連続電流を負荷に供給できる 12V を出力します。  (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (DAP) 32 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ