Home Power management Linear & low-dropout (LDO) regulators

LM123QML

OBSOLETE

Military Grade 3A 5V Output Linear Regulator / LDO

Product details

Rating Military Vin (max) (V) 20 Vin (min) (V) 7.5 Iout (max) (A) 3 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Iq (typ) (mA) 20 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) to
Rating Military Vin (max) (V) 20 Vin (min) (V) 7.5 Iout (max) (A) 3 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Iq (typ) (mA) 20 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) to
TO-CAN (K) 2 989.0252 mm² 38.938 x 25.4
  • 3 Amp Output Current
  • Internal Current and Thermal Limiting
  • 0.01Ω Typical Output Impedance
  • 7.5V Minimum Input Voltage
  • 30W Power Dissipation

All trademarks are the property of their respective owners.

  • 3 Amp Output Current
  • Internal Current and Thermal Limiting
  • 0.01Ω Typical Output Impedance
  • 7.5V Minimum Input Voltage
  • 30W Power Dissipation

All trademarks are the property of their respective owners.

The LM123 is a three-terminal positive regulator with a preset 5V output and a load driving capability of 3 amps. New circuit design and processing techniques are used to provide the high output current without sacrificing the regulation characteristics of lower current devices.

The 3 amp regulator is virtually blowout proof. Current limiting, power limiting, and thermal shutdown provide the same high level of reliability obtained with these techniques in the LM109 1 amp regulator.

No external components are required for operation of the LM123. If the device is more than 4 inches from the filter capacitor, however, a 1 μF solid tantalum capacitor should be used on the input. A 0.1 μF or larger capacitor may be used on the output to reduce load transient spikes created by fast switching digital logic, or to swamp out stray load capacitance.

An overall worst case specification for the combined effects of input voltage, load currents, ambient temperature, and power dissipation ensure that the LM123 will perform satisfactorily as a system element.

For applications requiring other voltages, see LM150 series adjustable regulator data sheet.

The LM123 is a three-terminal positive regulator with a preset 5V output and a load driving capability of 3 amps. New circuit design and processing techniques are used to provide the high output current without sacrificing the regulation characteristics of lower current devices.

The 3 amp regulator is virtually blowout proof. Current limiting, power limiting, and thermal shutdown provide the same high level of reliability obtained with these techniques in the LM109 1 amp regulator.

No external components are required for operation of the LM123. If the device is more than 4 inches from the filter capacitor, however, a 1 μF solid tantalum capacitor should be used on the input. A 0.1 μF or larger capacitor may be used on the output to reduce load transient spikes created by fast switching digital logic, or to swamp out stray load capacitance.

An overall worst case specification for the combined effects of input voltage, load currents, ambient temperature, and power dissipation ensure that the LM123 will perform satisfactorily as a system element.

For applications requiring other voltages, see LM150 series adjustable regulator data sheet.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM123QML 3-Amp, 5-Volt Positive Regulator datasheet (Rev. A) 22 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location