Home Power management Power protection switches & controllers Hot-swap controllers

LM5068

ACTIVE

-10V to -90V hot swap controller

Product details

Vabsmax_cont (V) -100 Vin (max) (V) -10 Vin (min) (V) -90 Current limit (min) (A) 0.01 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Short circuit protection, Undervoltage protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00082 Quiescent current (Iq) (max) (A) 0.0013 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 105
Vabsmax_cont (V) -100 Vin (max) (V) -10 Vin (min) (V) -90 Current limit (min) (A) 0.01 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Short circuit protection, Undervoltage protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00082 Quiescent current (Iq) (max) (A) 0.0013 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 105
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Safe Module Insertion and Removal from Live Backplanes
  • In-Rush Current Limiting for Safe Board Insertion into Live Backplanes
  • Fast Response to Over-Current Fault Conditions with Active Current Limiting
  • -10V to -90V Input Range
  • Programmable Under-Voltage/Over-Voltage Shutdown Protection with Adjustable Hysteresis
  • Programmable Multi-Function Timer for Board Insertion De-Bounce Delay
  • Fault Timer Avoids Nuisance Trips Caused by Short Duration Load Transients
  • Active Gate Clamping During Initial Power Application
  • Available in both Latched Fault and Automatic Re-Try Versions
  • Available with either Active HIGH or Active LOW Power Good Flag

All trademarks are the property of their respective owners.

  • Safe Module Insertion and Removal from Live Backplanes
  • In-Rush Current Limiting for Safe Board Insertion into Live Backplanes
  • Fast Response to Over-Current Fault Conditions with Active Current Limiting
  • -10V to -90V Input Range
  • Programmable Under-Voltage/Over-Voltage Shutdown Protection with Adjustable Hysteresis
  • Programmable Multi-Function Timer for Board Insertion De-Bounce Delay
  • Fault Timer Avoids Nuisance Trips Caused by Short Duration Load Transients
  • Active Gate Clamping During Initial Power Application
  • Available in both Latched Fault and Automatic Re-Try Versions
  • Available with either Active HIGH or Active LOW Power Good Flag

All trademarks are the property of their respective owners.

The LM5068 hot-swap controller provides intelligent control of power supply connections during the insertion and removal of circuit cards powered by live system backplanes.

The LM5068 provides both in-rush current control and short-circuit protection functions, and limits power supply transients in the backplane caused by the insertion of additional circuit cards. The LM5068 controls the external N-Channel MOSFET to provide programmable load current limiting and circuit breaker functions using a single external current sense resistor. The LM5068 issues a power good (PWRGD) signal at the conclusion of a successful power-on sequence. Input over-voltage or under -voltage fault conditions will cancel the PWRGD indication.

The LM5068-1 and -2 indicate power-good as an open-drain active HIGH PWRGD state. The LM5068-3 and -4 indicate power-good as an open-drain active LOW PWRGD state. The LM5068-1 and -3 latch off after a fault condition is detected while the LM5068-2 and -4 continuously re-try at intervals set by a programmable timer.

The LM5068 is available in a VSSOP-8 package.

The LM5068 hot-swap controller provides intelligent control of power supply connections during the insertion and removal of circuit cards powered by live system backplanes.

The LM5068 provides both in-rush current control and short-circuit protection functions, and limits power supply transients in the backplane caused by the insertion of additional circuit cards. The LM5068 controls the external N-Channel MOSFET to provide programmable load current limiting and circuit breaker functions using a single external current sense resistor. The LM5068 issues a power good (PWRGD) signal at the conclusion of a successful power-on sequence. Input over-voltage or under -voltage fault conditions will cancel the PWRGD indication.

The LM5068-1 and -2 indicate power-good as an open-drain active HIGH PWRGD state. The LM5068-3 and -4 indicate power-good as an open-drain active LOW PWRGD state. The LM5068-1 and -3 latch off after a fault condition is detected while the LM5068-2 and -4 continuously re-try at intervals set by a programmable timer.

The LM5068 is available in a VSSOP-8 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5067 ACTIVE -9-V to -80-V hot swap controller with power limiting This product includes power limiting features.
Similar functionality to the compared device
LM5069 ACTIVE 9-V to 80-V hot swap controller with power limiting This product is a high-side protection controller with low quiescent current.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM5068 Negative Voltage Hot Swap Controller datasheet (Rev. C) 21 Mar 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Hot Swap Selection Tool 28 Jul 2015
EVM User's guide AN-1326 LM5068 Evaluation Board (Rev. A) 06 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos