Home Power management Supervisor & reset ICs Reset & watchdog ICs

TLV810

ACTIVE

3-pin voltage supervisor (reset IC) with active-high, push-pull reset

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV810E ACTIVE Low-power voltage supervisor (reset IC) with active-high push-pull output Improved accuracy and lower quiescent current

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.25, 2.64, 2.93, 4.38 Features Ease-of-use Reset threshold accuracy (%) 2.2 Iq (typ) (mA) 0.009 Output driver type/reset output Active-high, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) None Supply voltage (min) (V) 1.1 Supply voltage (max) (V) 6 Operating temperature range (°C) -40 to 125
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.25, 2.64, 2.93, 4.38 Features Ease-of-use Reset threshold accuracy (%) 2.2 Iq (typ) (mA) 0.009 Output driver type/reset output Active-high, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) None Supply voltage (min) (V) 1.1 Supply voltage (max) (V) 6 Operating temperature range (°C) -40 to 125
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • 3-Pin SOT23 Package
  • Supply Current: 9 µA (Typical)
  • Precision Supply Voltage Monitor: 2.5 V, 3 V, 3.3 V, 5 V
  • Power-On Reset Generator withFixed Delay Time of 200 ms
  • Pin-for-Pin Compatible with MAX810
  • Temperature Range: –40°C to +125°C
  • Push-Pull, RESET Output
  • 3-Pin SOT23 Package
  • Supply Current: 9 µA (Typical)
  • Precision Supply Voltage Monitor: 2.5 V, 3 V, 3.3 V, 5 V
  • Power-On Reset Generator withFixed Delay Time of 200 ms
  • Pin-for-Pin Compatible with MAX810
  • Temperature Range: –40°C to +125°C
  • Push-Pull, RESET Output

The TLV810 family of supervisory circuits provides circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

During power-on, RESET is asserted when the supply voltage (VDD) becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage VIT. An internal timer delays the return of the output to the inactive state (low) to ensure proper system reset. The delay time (td(typ) = 200 ms) starts after VDD has risen above the threshold voltage, VIT. When the supply voltage drops below the VIT threshold voltage, the output becomes active (high) again. No external components are required. All the devices in this family have a fixed sense-threshold voltage (VIT) set by an internal voltage divider.

The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The circuits are available in a 3-pin SOT-23 package. The TLV810 devices are characterized for operation over a temperature range of –40°C to +125°C.

The TLV810 family of supervisory circuits provides circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

During power-on, RESET is asserted when the supply voltage (VDD) becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage VIT. An internal timer delays the return of the output to the inactive state (low) to ensure proper system reset. The delay time (td(typ) = 200 ms) starts after VDD has risen above the threshold voltage, VIT. When the supply voltage drops below the VIT threshold voltage, the output becomes active (high) again. No external components are required. All the devices in this family have a fixed sense-threshold voltage (VIT) set by an internal voltage divider.

The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The circuits are available in a 3-pin SOT-23 package. The TLV810 devices are characterized for operation over a temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 3-Pin Voltage Supervisor with Active-High, Push-Pull Reset datasheet (Rev. A) 01 Jun 2011
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide TLV8xxxEVM-019 Evaluation Modules User's Guide 08 Apr 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV810M Unencrypted PSpice Transient Model Package (Rev. A)

SBVM039A.ZIP (52 KB) - PSpice Model
Simulation model

TLV810R Unencrypted PSpice Transient Model Package (Rev. A)

SBVM040A.ZIP (52 KB) - PSpice Model
Simulation model

TLV810S Unencrypted PSpice Transient Model Package (Rev. A)

SBVM041A.ZIP (44 KB) - PSpice Model
Simulation model

TLV810Z Unencrypted PSpice Transient Model Package (Rev. A)

SBVM042A.ZIP (52 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos