Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3305

ACTIVE

Dual-processor voltage supervisor with watchdog timer

Product details

Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 1.68, 2.25, 2.93, 4.55 Features Complimentary output, Manual reset capable, Separate VDD & sense, Timeout watchdog, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 3 Iq (typ) (mA) 0.04 Output driver type/reset output Active-high, Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) 1.6 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 6 Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 1.68, 2.25, 2.93, 4.55 Features Complimentary output, Manual reset capable, Separate VDD & sense, Timeout watchdog, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 3 Iq (typ) (mA) 0.04 Output driver type/reset output Active-high, Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) 1.6 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 6 Operating temperature range (°C) -40 to 85
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Dual Supervisory Circuits for DSP- and Processor-Based Systems
  • Power-On Reset Generator with Fixed Delay Time of 200ms; no External Capacitor Needed
  • Watchdog Timer Retriggers the RESET Output at SENSEn ≥ VIT+
  • Temperature-Compensated Voltage Reference
  • Maximum Supply Current of 40µA
  • Supply Voltage Range: 2.7V to 6V
  • Defined RESET Output From VDD ≥ 1.1V
  • MSOP-8 and SO-8 Packages
  • Temperature Range: -40°C to +85°C
  • APPLICATIONS
    • Processor Supply Monitoring
    • Industrial Equipment
    • Automotive Systems
    • Portable/Battery-Powered Equipment
    • Wireless Communication Systems
    • Notebook/Desktop Computers
  • Dual Supervisory Circuits for DSP- and Processor-Based Systems
  • Power-On Reset Generator with Fixed Delay Time of 200ms; no External Capacitor Needed
  • Watchdog Timer Retriggers the RESET Output at SENSEn ≥ VIT+
  • Temperature-Compensated Voltage Reference
  • Maximum Supply Current of 40µA
  • Supply Voltage Range: 2.7V to 6V
  • Defined RESET Output From VDD ≥ 1.1V
  • MSOP-8 and SO-8 Packages
  • Temperature Range: -40°C to +85°C
  • APPLICATIONS
    • Processor Supply Monitoring
    • Industrial Equipment
    • Automotive Systems
    • Portable/Battery-Powered Equipment
    • Wireless Communication Systems
    • Notebook/Desktop Computers

The TPS3305 family is a series of micropower supply voltage supervisors designed for circuit initialization. Its dual monitor topology is well-suited to use in DSP and processor-based systems, which often require two supply voltages, core and I/O.

RESET is asserted when the voltage at either SENSEn pin falls below its threshold voltage, VIT. When both SENSEn pins are again above their respective threshold voltages, RESET is held low for the factory-programmed delay time (200ms typ). RESET is also asserted if the watchdog input (WDI) is not toggled for more than 1.6s typ.

The TPS3305-xx devices are available in either 8-pin MSOP or SO packages, and are specified for operation over a temperature range of -40°C to +85°C.

The TPS3305 family is a series of micropower supply voltage supervisors designed for circuit initialization. Its dual monitor topology is well-suited to use in DSP and processor-based systems, which often require two supply voltages, core and I/O.

RESET is asserted when the voltage at either SENSEn pin falls below its threshold voltage, VIT. When both SENSEn pins are again above their respective threshold voltages, RESET is held low for the factory-programmed delay time (200ms typ). RESET is also asserted if the watchdog input (WDI) is not toggled for more than 1.6s typ.

The TPS3305-xx devices are available in either 8-pin MSOP or SO packages, and are specified for operation over a temperature range of -40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS3850-Q1 ACTIVE Automotive, window supervisor for OV & UV monitoring with window watchdog timer & programmable delay Offers more threshold voltage options (0.84 V to 4.8 V) with higher reset threshold accuracy and programmable watchdog

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Dual Processor Supervisors datasheet (Rev. C) 27 Mar 2008
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos